1

VEE AGJ UNO - Adjustable 90° Elbow Connector with lock nut and retaining ring, UNF/UN male thread and sealing by Viton O-ring according to ISO 3601 / ISO 8434-2 / SAE J 514 / ISO 11926 of stainless steel 316Ti

VEE AGJ UNO

Manufacturer Volz Gruppe GmbH
Description Adjustable 45° Elbow Connector VEE AGJ 7/16 - UNO 7/16
Part Number 208561
Ordering Code VEE AGJ 7/16 - UNO 7/16
Material Stainless Steel (316Ti)
Dash -4-4
T1 7/16-20 UNF
T2 7/16-20 UNF
Pressure nominal PN (bar) 350
Product selection
Selector Part Number Description Ordering Code Material Dash T1 T2 D1 (mm) D2 (mm) L1 (mm) L2 (mm) i1 (mm) i2 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 208561 Adjustable 45° Elbow Connector VEE AGJ 7/16 - UNO 7/16 VEE AGJ 7/16 - UNO 7/16 Stainless Steel (316Ti) -4-4 7/16-20 UNF 7/16-20 UNF 4,4 4,4 18 17,3 14 9,7 11 14 350 31
2 208562 Adjustable 45° Elbow Connector VEE AGJ 9/16 - UNO 9/16 VEE AGJ 9/16 - UNO 9/16 Stainless Steel (316Ti) -6-6 9/16-18 UNF 9/16-18 UNF 7,5 7,5 21 18,1 14,1 10,9 14 17 300 48
3 208563 Adjustable 45° Elbow Connector VEE AGJ 3/4 - UNO 3/4 VEE AGJ 3/4 - UNO 3/4 Stainless Steel (316Ti) -8-8 3/4-16 UNF 3/4-16 UNF 9,9 9,9 25 20,7 16,7 12,3 19 22 300 99
4 208564 Adjustable 45° Elbow Connector VEE AGJ 7/8 - UNO 7/8 VEE AGJ 7/8 - UNO 7/8 Stainless Steel (316Ti) -10-10 7/8-14 UNF 7/8-14 UNF 12,3 12,3 28 24,8 19,3 14,2 22 27 250 153
5 208565 Adjustable 45° Elbow Connector VEE AGJ 1.1/16 - UNO 1.1/16 VEE AGJ 1.1/16 - UNO 1.1/16 Stainless Steel (316Ti) -12-12 1.1/16-12 UN 1.1/16-12 UN 15,5 15,5 33 27,5 21,9 16,5 27 32 160 257
Part Number
Description
Ordering Code
Material
Dash
T1
T2
D1 (mm)
D2 (mm)
L1 (mm)
L2 (mm)
i1 (mm)
i2 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH