1

ST XEWV - 90° elbow standpipe Connector without nut and cutting ring with 24° cone end and cutting ring connector according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST XEWV

Manufacturer Volz Gruppe GmbH
Description 90° elbow standpipe Connector with 24° cone end ST XEWV 22L
Part Number 207446
Ordering Code ST XEWV 22L
Material Carbon Steel
Series L
Tube D1 (mm) 22
Pressure nominal PN (bar) 160
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 207245 90° elbow standpipe Connector with 24° cone end ST XEWV 06L ST XEWV 06L Carbon Steel L 06 M12x1,5 M12x1,5 4 3,4 19 12 26,5 12 14 315 46
2 207246 90° elbow standpipe Connector with 24° cone end ST XEWV 08L ST XEWV 08L Carbon Steel L 08 M14x1,5 M14x1,5 6 5 21 14 27,5 12 17 315 60
3 207247 90° elbow standpipe Connector with 24° cone end ST XEWV 10L ST XEWV 10L Carbon Steel L 10 M16x1,5 M16x1,5 8 6,5 22 15 29 14 19 315 80
4 204260 90° elbow standpipe Connector with 24° cone end ST XEWV 12L ST XEWV 12L Carbon Steel L 12 M18x1,5 M18x1,5 10 8 24 17 29,5 17 22 315 104
5 207248 90° elbow standpipe Connector with 24° cone end ST XEWV 15L ST XEWV 15L Carbon Steel L 15 M22x1,5 M22x1,5 12 10 28 21 33 19 27 315 179
6 203895 90° elbow standpipe Connector with 24° cone end ST XEWV 18L ST XEWV 18L Carbon Steel L 18 M26x1,5 M26x1,5 15 13 31 23,5 36 24 32 315 252
7 207446 90° elbow standpipe Connector with 24° cone end ST XEWV 22L ST XEWV 22L Carbon Steel L 22 M30x2 M30x2 19 16,5 35 27,5 39 27 36 160 347
8 207447 90° elbow standpipe Connector with 24° cone end ST XEWV 28L ST XEWV 28L Carbon Steel L 28 M36x2 M36x2 24 22 38 30,5 41,5 36 41 160 503
9 213219 90° elbow standpipe Connector with 24° cone end ST XEWV 35L ST XEWV 35L Carbon Steel L 35 M45x2 M45x2 30 28 45 34,5 51 41 50 160 807
10 207428 90° elbow standpipe Connector with 24° cone end ST XEWV 42L ST XEWV 42L Carbon Steel L 42 M52x2 M52x2 36 34 51 40 56 50 60 160 1163
11 213432 90° elbow standpipe Connector with 24° cone end ST XEWV 06S ST XEWV 06S Carbon Steel S 06 M14x1,5 M14x1,5 3,3 3,3 23 16 27,5 12 17 630 78
12 213224 90° elbow standpipe Connector with 24° cone end ST XEWV 08S ST XEWV 08S Carbon Steel S 08 M16x1,5 M16x1,5 4 4 24 17 27,5 14 19 630 105
13 213729 90° elbow standpipe Connector with 24° cone end ST XEWV 10S ST XEWV 10S Carbon Steel S 10 M18x1,5 M18x1,5 6 6 25 17,5 30 17 22 630 135
14 213731 90° elbow standpipe Connector with 24° cone end ST XEWV 12S ST XEWV 12S Carbon Steel S 12 M20x1,5 M20x1,5 8 7 29 21,5 31,5 17 24 630 175
15 213740 90° elbow standpipe Connector with 24° cone end ST XEWV 14S ST XEWV 14S Carbon Steel S 14 M22x1,5 M22x1,5 9 9 30 22 35,5 19 27 400 234
16 212684 90° elbow standpipe Connector with 24° cone end ST XEWV 16S ST XEWV 16S Carbon Steel S 16 M24x1,5 M24x1,5 11 11 33 24,5 37 24 30 400 295
17 203897 90° elbow standpipe Connector with 24° cone end ST XEWV 20S ST XEWV 20S Carbon Steel S 20 M30x2 M30x2 16 13,5 37 26,5 45 27 36 400 472
18 207251 90° elbow standpipe Connector with 24° cone end ST XEWV 25S ST XEWV 25S Carbon Steel S 25 M36x2 M36x2 20 17,5 42 30 50 36 46 400 834
19 207252 90° elbow standpipe Connector with 24° cone end ST XEWV 30S ST XEWV 30S Carbon Steel S 30 M42x2 M42x2 23 23 49 35,5 55 41 50 400 1136
20 211768 90° elbow standpipe Connector with 24° cone end ST XEWV 38S ST XEWV 38S Carbon Steel S 38 M52x2 M52x2 32 28,5 57 41 63 50 60 315 1751
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH