1

ST EWV - 90° elbow standpipe Connector with 24° cone end and cutting ring connector according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST EWV

Manufacturer Volz Gruppe GmbH
Description 90° elbow standpipe Connector with 24° cone end ST EWV 06L
Part Number 202378
Ordering Code ST EWV 06L
Material Carbon Steel
Series L
Tube D1 (mm) 06
Pressure nominal PN (bar) 315
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 T2 D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 202378 90° elbow standpipe Connector with 24° cone end ST EWV 06L ST EWV 06L Carbon Steel L 06 M12x1,5 M12x1,5 4 3,4 27 19 12 26,5 12 14 315 58
2 202379 90° elbow standpipe Connector with 24° cone end ST EWV 08L ST EWV 08L Carbon Steel L 08 M14x1,5 M14x1,5 6 5 29 21 14 27,5 12 17 315 79
3 202380 90° elbow standpipe Connector with 24° cone end ST EWV 10L ST EWV 10L Carbon Steel L 10 M16x1,5 M16x1,5 8 6,5 30 22 15 29 14 19 315 103
4 202381 90° elbow standpipe Connector with 24° cone end ST EWV 12L ST EWV 12L Carbon Steel L 12 M18x1,5 M18x1,5 10 8 32 24 17 29,5 17 22 315 134
5 202382 90° elbow standpipe Connector with 24° cone end ST EWV 15L ST EWV 15L Carbon Steel L 15 M22x1,5 M22x1,5 12 10 36,5 28 21 33 19 27 315 227
6 200446 90° elbow standpipe Connector with 24° cone end ST EWV 18L ST EWV 18L Carbon Steel L 18 M26x1,5 M26x1,5 15 13 40,5 31 23,5 36 24 32 315 323
7 202384 90° elbow standpipe Connector with 24° cone end ST EWV 22L ST EWV 22L Carbon Steel L 22 M30x2 M30x2 19 16,5 45,5 35 27,5 39 27 36 160 442
8 200193 90° elbow standpipe Connector with 24° cone end ST EWV 28L ST EWV 28L Carbon Steel L 28 M36x2 M36x2 24 22 49 38 30,5 41,5 36 41 160 614
9 210488 90° elbow standpipe Connector with 24° cone end ST EWV 35L ST EWV 35L Carbon Steel L 35 M45x2 M45x2 30 28 57 45 34,5 51 41 50 160 976
10 202385 90° elbow standpipe Connector with 24° cone end ST EWV 42L ST EWV 42L Carbon Steel L 42 M52x2 M52x2 36 34 63 51 40 56 50 60 160 1420
11 210459 90° elbow standpipe Connector with 24° cone end ST EWV 06S ST EWV 06S Carbon Steel S 06 M14x1,5 M14x1,5 3,3 3,3 31 23 16 27,5 12 17 630 98
12 202386 90° elbow standpipe Connector with 24° cone end ST EWV 08S ST EWV 08S Carbon Steel S 08 M16x1,5 M16x1,5 4 4 32 24 17 27,5 14 19 630 129
13 202387 90° elbow standpipe Connector with 24° cone end ST EWV 10S ST EWV 10S Carbon Steel S 10 M18x1,5 M18x1,5 6 6 34 25 17,5 30 17 22 630 170
14 202388 90° elbow standpipe Connector with 24° cone end ST EWV 12S ST EWV 12S Carbon Steel S 12 M20x1,5 M20x1,5 8 7 38 29 21,5 31,5 17 24 630 215
15 210460 90° elbow standpipe Connector with 24° cone end ST EWV 14S ST EWV 14S Carbon Steel S 14 M22x1,5 M22x1,5 9 9 40 30 22 35,5 19 27 400 294
16 202389 90° elbow standpipe Connector with 24° cone end ST EWV 16S ST EWV 16S Carbon Steel S 16 M24x1,5 M24x1,5 11 11 43 33 24,5 37 24 30 400 369
17 202390 90° elbow standpipe Connector with 24° cone end ST EWV 20S ST EWV 20S Carbon Steel S 20 M30x2 M30x2 16 13,5 49 37 26,5 45 27 36 400 590
18 200131 90° elbow standpipe Connector with 24° cone end ST EWV 25S ST EWV 25S Carbon Steel S 25 M36x2 M36x2 20 17,5 55 42 30 50 36 46 400 1062
19 202391 90° elbow standpipe Connector with 24° cone end ST EWV 30S ST EWV 30S Carbon Steel S 30 M42x2 M42x2 23 23 63 49 35,5 55 41 50 400 1389
20 210504 90° elbow standpipe Connector with 24° cone end ST EWV 38S ST EWV 38S Carbon Steel S 38 M52x2 M52x2 32 28,5 72,5 57 41 63 50 60 315 2117
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
T2
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH