1

XWV - 90° Elbow Connector without nut and cutting ring with 24° cutting ring connection according to DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XWV

Manufacturer Volz Gruppe GmbH
Description 90° Elbow Connector XWV 12LL
Part Number 123645
Ordering Code XWV 12LL
Material Stainless Steel (316Ti)
Series LL
Tube D1 (mm) 12
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) L2 (mm) L3 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 108558 90° Elbow Connector XWV 04LL XWV 04LL Stainless Steel (316Ti) LL 04 M8x1 3 15 11 9 100 10
2 108561 90° Elbow Connector XWV 06LL XWV 06LL Stainless Steel (316Ti) LL 06 M10x1 4,5 15 9,5 9 100 10
3 108565 90° Elbow Connector XWV 08LL XWV 08LL Stainless Steel (316Ti) LL 08 M12x1 6 17 11,5 12 100 16
4 108568 90° Elbow Connector XWV 10LL XWV 10LL Stainless Steel (316Ti) LL 10 M14x1 8 21 15,5 14 100 28
5 123645 90° Elbow Connector XWV 12LL XWV 12LL Stainless Steel (316Ti) LL 12 M16x1 10 21,5 15,5 14 100 24
6 108560 90° Elbow Connector XWV 06L XWV 06L Stainless Steel (316Ti) L 06 M12x1,5 4 19 12 12 500 22
7 108564 90° Elbow Connector XWV 08L XWV 08L Stainless Steel (316Ti) L 08 M14x1,5 6 21 14 12 500 26
8 108567 90° Elbow Connector XWV 10L XWV 10L Stainless Steel (316Ti) L 10 M16x1,5 8 22 15 14 500 34
9 108571 90° Elbow Connector XWV 12L XWV 12L Stainless Steel (316Ti) L 12 M18x1,5 10 24 17 17 400 44
10 108577 90° Elbow Connector XWV 15L XWV 15L Stainless Steel (316Ti) L 15 M22x1,5 12 28 21 19 400 82
11 108580 90° Elbow Connector XWV 18L XWV 18L Stainless Steel (316Ti) L 18 M26x1,5 15 31 23,5 24 400 118
12 108583 90° Elbow Connector XWV 22L XWV 22L Stainless Steel (316Ti) L 22 M30x2 19 35 27,5 27 250 160
13 108586 90° Elbow Connector XWV 28L XWV 28L Stainless Steel (316Ti) L 28 M36x2 24 38 30,5 36 250 270
14 108589 90° Elbow Connector XWV 35L XWV 35L Stainless Steel (316Ti) L 35 M45x2 30 45 34,5 41 250 407
15 108592 90° Elbow Connector XWV 42L XWV 42L Stainless Steel (316Ti) L 42 M52x2 36 51 40 50 250 595
16 108562 90° Elbow Connector XWV 06S XWV 06S Stainless Steel (316Ti) S 06 M14x1,5 4 23 16 12 800 37
17 108566 90° Elbow Connector XWV 08S XWV 08S Stainless Steel (316Ti) S 08 M16x1,5 5 24 17 14 800 50
18 108569 90° Elbow Connector XWV 10S XWV 10S Stainless Steel (316Ti) S 10 M18x1,5 7 25 17,5 17 800 62
19 108573 90° Elbow Connector XWV 12S XWV 12S Stainless Steel (316Ti) S 12 M20x1,5 8 29 21,5 17 630 86
20 108576 90° Elbow Connector XWV 14S XWV 14S Stainless Steel (316Ti) S 14 M22x1,5 10 30 22 19 630 104
21 108578 90° Elbow Connector XWV 16S XWV 16S Stainless Steel (316Ti) S 16 M24x1,5 12 33 24,5 24 630 145
22 108581 90° Elbow Connector XWV 20S XWV 20S Stainless Steel (316Ti) S 20 M30x2 16 37 26,5 27 420 212
23 108584 90° Elbow Connector XWV 25S XWV 25S Stainless Steel (316Ti) S 25 M36x2 20 42 30 36 420 380
24 108587 90° Elbow Connector XWV 30S XWV 30S Stainless Steel (316Ti) S 30 M42x2 25 49 35,5 41 420 569
25 108590 90° Elbow Connector XWV 38S XWV 38S Stainless Steel (316Ti) S 38 M52x2 32 57 41 50 420 868
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH