1

XWEV NPT - 90° Elbow Connector without nut and cutting ring with NPT male thread and cutting ring connector according to ASME/ANSI B 1.20.1 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XWEV NPT

Manufacturer Volz Gruppe GmbH
Description 90° Elbow Connector XWEV 06LL 1/8 NPT
Part Number 108233
Ordering Code XWEV 06LL 1/8 NPT
Material Stainless Steel (316Ti)
Series LL
Tube D1 (mm) 06
Male Thread T2 1/8 NPT
L4 (mm) 17
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 108224 90° Elbow Connector XWEV 04LL 1/8 NPT XWEV 04LL 1/8 NPT Stainless Steel (316Ti) LL 04 M8x1 1/8 NPT 3 3 15 11 17 10 9 100 13
2 108233 90° Elbow Connector XWEV 06LL 1/8 NPT XWEV 06LL 1/8 NPT Stainless Steel (316Ti) LL 06 M10x1 1/8 NPT 4,5 4,5 15 9,5 17 10 9 100 12
3 108260 90° Elbow Connector XWEV 08LL 1/8 NPT XWEV 08LL 1/8 NPT Stainless Steel (316Ti) LL 08 M12x1 1/8 NPT 6 6 17 11,5 20 10 12 100 16
4 108231 90° Elbow Connector XWEV 06L 1/8 NPT XWEV 06L 1/8 NPT Stainless Steel (316Ti) L 06 M12x1,5 1/8 NPT 4 4 19 12 20 10 12 315 22
5 108230 90° Elbow Connector XWEV 06L 1/4 NPT XWEV 06L 1/4 NPT Stainless Steel (316Ti) L 06 M12x1,5 1/4 NPT 4 4 23 16 26 15 12 315 36
6 108232 90° Elbow Connector XWEV 06L 3/8 NPT XWEV 06L 3/8 NPT Stainless Steel (316Ti) L 06 M12x1,5 3/8 NPT 4 4 25 18 28 12,5 14 315 58
7 108258 90° Elbow Connector XWEV 08L 1/8 NPT XWEV 08L 1/8 NPT Stainless Steel (316Ti) L 08 M14x1,5 1/8 NPT 6 4 21 14 24 10 12 315 27
8 108257 90° Elbow Connector XWEV 08L 1/4 NPT XWEV 08L 1/4 NPT Stainless Steel (316Ti) L 08 M14x1,5 1/4 NPT 6 6 21 14 26 15 12 315 31
9 108288 90° Elbow Connector XWEV 10L 1/4 NPT XWEV 10L 1/4 NPT Stainless Steel (316Ti) L 10 M16x1,5 1/4 NPT 7 7 22 15 27 15 14 315 39
10 108290 90° Elbow Connector XWEV 10L 3/8 NPT XWEV 10L 3/8 NPT Stainless Steel (316Ti) L 10 M16x1,5 3/8 NPT 8 8 22 15 28 15,5 14 315 47
11 108310 90° Elbow Connector XWEV 12L 1/4 NPT XWEV 12L 1/4 NPT Stainless Steel (316Ti) L 12 M18x1,5 1/4 NPT 7 7 24 17 28 15 17 315 50
12 108312 90° Elbow Connector XWEV 12L 3/8 NPT XWEV 12L 3/8 NPT Stainless Steel (316Ti) L 12 M18x1,5 3/8 NPT 10 9 24 17 28 15,5 17 315 55
13 108308 90° Elbow Connector XWEV 12L 1/2 NPT XWEV 12L 1/2 NPT Stainless Steel (316Ti) L 12 M18x1,5 1/2 NPT 10 10 28 21 34 20 19 315 106
14 108338 90° Elbow Connector XWEV 15L 1/2 NPT XWEV 15L 1/2 NPT Stainless Steel (316Ti) L 15 M22x1,5 1/2 NPT 12 12 28 21 34 20 19 315 98
15 108356 90° Elbow Connector XWEV 18L 1/2 NPT XWEV 18L 1/2 NPT Stainless Steel (316Ti) L 18 M26x1,5 1/2 NPT 14 12 31 23,5 36 20 24 315 133
16 108380 90° Elbow Connector XWEV 22L 3/4 NPT XWEV 22L 3/4 NPT Stainless Steel (316Ti) L 22 M30x2 3/4 NPT 18 18 35 27,5 42 20 27 160 190
17 108401 90° Elbow Connector XWEV 28L 3/4 NPT XWEV 28L 3/4 NPT Stainless Steel (316Ti) L 28 M36x2 3/4 NPT 18 18 38 30,5 48 25 36 160 311
18 108399 90° Elbow Connector XWEV 28L 1 NPT XWEV 28L 1 NPT Stainless Steel (316Ti) L 28 M36x2 1 NPT 24 23 38 30,5 48 25 36 160 316
19 108420 90° Elbow Connector XWEV 35L 1.1/4 NPT XWEV 35L 1.1/4 NPT Stainless Steel (316Ti) L 35 M45x2 1.1/4 NPT 30 30 45 34,5 54 25,5 41 160 467
20 108435 90° Elbow Connector XWEV 42L 1.1/2 NPT XWEV 42L 1.1/2 NPT Stainless Steel (316Ti) L 42 M52x2 1.1/2 NPT 36 36 51 40 61 26 50 160 678
21 108248 90° Elbow Connector XWEV 06S 1/4 NPT XWEV 06S 1/4 NPT Stainless Steel (316Ti) S 06 M14x1,5 1/4 NPT 4 4 24 17 26 15 12 630 41
22 108275 90° Elbow Connector XWEV 08S 1/4 NPT XWEV 08S 1/4 NPT Stainless Steel (316Ti) S 08 M16x1,5 1/4 NPT 5 5 24 17 27 15 14 630 51
23 108277 90° Elbow Connector XWEV 08S 3/8 NPT XWEV 08S 3/8 NPT Stainless Steel (316Ti) S 08 M16x1,5 3/8 NPT 5 5 25 18 28 12,5 14 630 62
24 108274 90° Elbow Connector XWEV 08S 1/2 NPT XWEV 08S 1/2 NPT Stainless Steel (316Ti) S 08 M16x1,5 1/2 NPT 5 5 30 23 34 19 19 630 134
25 108300 90° Elbow Connector XWEV 10S 1/4 NPT XWEV 10S 1/4 NPT Stainless Steel (316Ti) S 10 M18x1,5 1/4 NPT 7 5 25 17,5 28 15,5 17 630 63
26 108302 90° Elbow Connector XWEV 10S 3/8 NPT XWEV 10S 3/8 NPT Stainless Steel (316Ti) S 10 M18x1,5 3/8 NPT 7 7 25 17,5 28 15,5 17 630 70
27 108299 90° Elbow Connector XWEV 10S 1/2 NPT XWEV 10S 1/2 NPT Stainless Steel (316Ti) S 10 M18x1,5 1/2 NPT 7 7 30 22,5 34 19 19 630 128
28 108325 90° Elbow Connector XWEV 12S 1/4 NPT XWEV 12S 1/4 NPT Stainless Steel (316Ti) S 12 M20x1,5 1/4 NPT 7 7 29 21,5 29 13 17 630 76
29 108326 90° Elbow Connector XWEV 12S 3/8 NPT XWEV 12S 3/8 NPT Stainless Steel (316Ti) S 12 M20x1,5 3/8 NPT 8 8 29 21,5 28 15,5 17 630 82
30 108323 90° Elbow Connector XWEV 12S 1/2 NPT XWEV 12S 1/2 NPT Stainless Steel (316Ti) S 12 M20x1,5 1/2 NPT 8 8 29 21,5 32 20 17 630 105
31 108331 90° Elbow Connector XWEV 14S 1/2 NPT XWEV 14S 1/2 NPT Stainless Steel (316Ti) S 14 M22x1,5 1/2 NPT 10 10 30 22 34 20 19 630 118
32 108349 90° Elbow Connector XWEV 16S 1/2 NPT XWEV 16S 1/2 NPT Stainless Steel (316Ti) S 16 M24x1,5 1/2 NPT 12 12 33 24,5 33,5 20 24 400 141
33 108370 90° Elbow Connector XWEV 20S 3/4 NPT XWEV 20S 3/4 NPT Stainless Steel (316Ti) S 20 M30x2 3/4 NPT 16 16 37 26,5 42 20 27 400 227
34 108391 90° Elbow Connector XWEV 25S 1 NPT XWEV 25S 1 NPT Stainless Steel (316Ti) S 25 M36x2 1 NPT 20 20 42 30 48 25 36 400 409
35 108412 90° Elbow Connector XWEV 30S 1.1/4 NPT XWEV 30S 1.1/4 NPT Stainless Steel (316Ti) S 30 M42x2 1.1/4 NPT 25 25 49 35,5 54 25,5 41 315 648
36 108427 90° Elbow Connector XWEV 38S 1.1/2 NPT XWEV 38S 1.1/2 NPT Stainless Steel (316Ti) S 38 M52x2 1.1/2 NPT 32 32 57 41 61 26 50 315 919
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH