1

XWEV R keg - 90° Elbow Connector without nut and cutting ring with taper BSP male thread and cutting ring connector according to DIN 3852-2 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XWEV R keg

Manufacturer Volz Gruppe GmbH
Description 90° Elbow Connector XWEV 06L R1/4 keg.
Part Number 108243
Ordering Code XWEV 06L R1/4 keg.
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 06
Male Thread T2 R1/4 keg.
Pressure nominal PN (bar) 315
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 108227 90° Elbow Connector XWEV 04LL R1/8 keg. XWEV 04LL R1/8 keg. Stainless Steel (316Ti) LL 04 M8x1 R1/8 keg. 3 3 15 11 17 8 9 100 13
2 108237 90° Elbow Connector XWEV 06LL R1/8 keg. XWEV 06LL R1/8 keg. Stainless Steel (316Ti) LL 06 M10x1 R1/8 keg. 4,5 4,5 15 9,5 17 8 9 100 11
3 108265 90° Elbow Connector XWEV 08LL R1/8 keg. XWEV 08LL R1/8 keg. Stainless Steel (316Ti) LL 08 M12x1 R1/8 keg. 6 6 17 11,5 20 8 12 100 16
4 108291 90° Elbow Connector XWEV 10LL R1/4 keg. XWEV 10LL R1/4 keg. Stainless Steel (316Ti) LL 10 M14x1 R1/4 keg. 8 7 21 15,5 26 12 14 100 35
5 123919 90° Elbow Connector XWEV 12LL R1/4 keg. XWEV 12LL R1/4 keg. Stainless Steel (316Ti) LL 12 M16x1 R1/4 keg. 10 7 21,5 15,5 23 9 14 100 32
6 108245 90° Elbow Connector XWEV 06L R1/8 keg. XWEV 06L R1/8 keg. Stainless Steel (316Ti) L 06 M12x1,5 R1/8 keg. 4 4 19 12 20 10 12 315 22
7 108243 90° Elbow Connector XWEV 06L R1/4 keg. XWEV 06L R1/4 keg. Stainless Steel (316Ti) L 06 M12x1,5 R1/4 keg. 4 6 21 14 26 12 12 315 33
8 108271 90° Elbow Connector XWEV 08L R1/8 keg. XWEV 08L R1/8 keg. Stainless Steel (316Ti) L 08 M14x1,5 R1/8 keg. 6 4 21 14 24 9,5 12 315 28
9 108273 90° Elbow Connector XWEV 08L R1/4 keg. XWEV 08L R1/4 keg. Stainless Steel (316Ti) L 08 M14x1,5 R1/4 keg. 6 6 21 14 26 12 12 315 33
10 108272 90° Elbow Connector XWEV 08L R3/8 keg. XWEV 08L R3/8 keg. Stainless Steel (316Ti) L 08 M14x1,5 R3/8 keg. 6 6 22 15 28 12 14 315 54
11 108298 90° Elbow Connector XWEV 10L R1/4 keg. XWEV 10L R1/4 keg. Stainless Steel (316Ti) L 10 M16x1,5 R1/4 keg. 8 7 22 15 27 12 14 315 39
12 108297 90° Elbow Connector XWEV 10L R3/8 keg. XWEV 10L R3/8 keg. Stainless Steel (316Ti) L 10 M16x1,5 R3/8 keg. 8 8 22 15 27 12 14 315 46
13 108318 90° Elbow Connector XWEV 12L R1/4 keg. XWEV 12L R1/4 keg. Stainless Steel (316Ti) L 12 M18x1,5 R1/4 keg. 10 7 24 17 28 12 17 315 50
14 108320 90° Elbow Connector XWEV 12L R3/8 keg. XWEV 12L R3/8 keg. Stainless Steel (316Ti) L 12 M18x1,5 R3/8 keg. 10 9 24 17 28 15 17 315 55
15 108317 90° Elbow Connector XWEV 12L R1/2 keg. XWEV 12L R1/2 keg. Stainless Steel (316Ti) L 12 M18x1,5 R1/2 keg. 10 10 28 21 34 14 19 315 107
16 108348 90° Elbow Connector XWEV 15L R1/2 keg. XWEV 15L R1/2 keg. Stainless Steel (316Ti) L 15 M22x1,5 R1/2 keg. 12 12 28 21 34 14 19 315 99
17 108367 90° Elbow Connector XWEV 18L R1/2 keg. XWEV 18L R1/2 keg. Stainless Steel (316Ti) L 18 M26x1,5 R1/2 keg. 15 14 31 23,5 36 14 24 315 123
18 108255 90° Elbow Connector XWEV 06S R1/4 keg. XWEV 06S R1/4 keg. Stainless Steel (316Ti) S 06 M14x1,5 R1/4 keg. 4 4 23 16 26 12 12 400 42
19 108254 90° Elbow Connector XWEV 06S R3/8 keg. XWEV 06S R3/8 keg. Stainless Steel (316Ti) S 06 M14x1,5 R3/8 keg. 4 4 24 17 27 12 14 400 61
20 108282 90° Elbow Connector XWEV 08S R1/4 keg. XWEV 08S R1/4 keg. Stainless Steel (316Ti) S 08 M16x1,5 R1/4 keg. 5 5 24 17 27 12 14 400 52
21 108281 90° Elbow Connector XWEV 08S R3/8 keg. XWEV 08S R3/8 keg. Stainless Steel (316Ti) S 08 M16x1,5 R3/8 keg. 5 5 24 17 28 12 14 400 63
22 108305 90° Elbow Connector XWEV 10S R1/4 keg. XWEV 10S R1/4 keg. Stainless Steel (316Ti) S 10 M18x1,5 R1/4 keg. 7 5 25 17,5 28 12,5 17 400 64
23 108307 90° Elbow Connector XWEV 10S R3/8 keg. XWEV 10S R3/8 keg. Stainless Steel (316Ti) S 10 M18x1,5 R3/8 keg. 7 7 25 17,5 28 12 17 400 69
24 108304 90° Elbow Connector XWEV 10S R1/2 keg. XWEV 10S R1/2 keg. Stainless Steel (316Ti) S 10 M18x1,5 R1/2 keg. 7 7 28 20,5 32 14 19 400 121
25 108330 90° Elbow Connector XWEV 12S R3/8 keg. XWEV 12S R3/8 keg. Stainless Steel (316Ti) S 12 M20x1,5 R3/8 keg. 8 8 29 21,5 28 12 17 400 82
26 108328 90° Elbow Connector XWEV 12S R1/2 keg. XWEV 12S R1/2 keg. Stainless Steel (316Ti) S 12 M20x1,5 R1/2 keg. 8 8 29 21,5 32 14 19 400 121
27 108337 90° Elbow Connector XWEV 14S R1/2 keg. XWEV 14S R1/2 keg. Stainless Steel (316Ti) S 14 M22x1,5 R1/2 keg. 10 10 30 22 32 14 19 400 115
28 108355 90° Elbow Connector XWEV 16S R1/2 keg. XWEV 16S R1/2 keg. Stainless Steel (316Ti) S 16 M24x1,5 R1/2 keg. 12 12 33 24,5 32 16 24 400 141
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH