1

ST XWEV NPT - 90° Elbow Connector without nut and cutting ring with NPT male thread and cutting ring connector according to ASME/ANSI B 1.20.1 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST XWEV NPT

Manufacturer Volz Gruppe GmbH
Description 90° Elbow Connector ST XWEV 08LL 1/8 NPT
Part Number 214206
Ordering Code ST XWEV 08LL 1/8 NPT
Material Carbon Steel
Series LL
Tube D1 (mm) 08
Male Thread T2 1/8 NPT
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 214206 90° Elbow Connector ST XWEV 08LL 1/8 NPT ST XWEV 08LL 1/8 NPT Carbon Steel LL 08 M12x1 1/8 NPT 6 5 17 11,5 20 11 12 100 17
2 213097 90° Elbow Connector ST XWEV 06L 1/8 NPT ST XWEV 06L 1/8 NPT Carbon Steel L 06 M12x1,5 1/8 NPT 4 4 19 12 20 12 12 315 21
3 213220 90° Elbow Connector ST XWEV 06L 1/4 NPT ST XWEV 06L 1/4 NPT Carbon Steel L 06 M12x1,5 1/4 NPT 4 7 21 14 26 13,5 12 315 29
4 214187 90° Elbow Connector ST XWEV 06L 3/8 NPT ST XWEV 06L 3/8 NPT Carbon Steel L 06 M12x1,5 3/8 NPT 4 8 25 18 28 14 17 315 60
5 214203 90° Elbow Connector ST XWEV 08L 1/8 NPT ST XWEV 08L 1/8 NPT Carbon Steel L 08 M14x1,5 1/8 NPT 6 4 21 14 20 10 12 315 24
6 213100 90° Elbow Connector ST XWEV 08L 1/4 NPT ST XWEV 08L 1/4 NPT Carbon Steel L 08 M14x1,5 1/4 NPT 6 6 21 14 26 14 12 315 32
7 213098 90° Elbow Connector ST XWEV 10L 1/4 NPT ST XWEV 10L 1/4 NPT Carbon Steel L 10 M16x1,5 1/4 NPT 8 7 22 15 27 15 14 315 38
8 213111 90° Elbow Connector ST XWEV 10L 3/8 NPT ST XWEV 10L 3/8 NPT Carbon Steel L 10 M16x1,5 3/8 NPT 8 8 24 17 28 14,5 17 315 57
9 238459 90° Elbow Connector ST XWEV 10L 1/2 NPT ST XWEV 10L 1/2 NPT Carbon Steel L 10 M16x1,5 1/2 NPT 8 11 28 21 34 18,5 19 315 100
10 213221 90° Elbow Connector ST XWEV 12L 1/4 NPT ST XWEV 12L 1/4 NPT Carbon Steel L 12 M18x1,5 1/4 NPT 10 7 24 17 28 16 17 315 48
11 213101 90° Elbow Connector ST XWEV 12L 3/8 NPT ST XWEV 12L 3/8 NPT Carbon Steel L 12 M18x1,5 3/8 NPT 10 8 24 17 28 14 17 315 56
12 214239 90° Elbow Connector ST XWEV 12L 1/2 NPT ST XWEV 12L 1/2 NPT Carbon Steel L 12 M18x1,5 1/2 NPT 10 11 28 21 34 18,5 19 315 98
13 213102 90° Elbow Connector ST XWEV 15L 1/2 NPT ST XWEV 15L 1/2 NPT Carbon Steel L 15 M22x1,5 1/2 NPT 12 14 28 21 34 18,5 19 315 84
14 213103 90° Elbow Connector ST XWEV 18L 1/2 NPT ST XWEV 18L 1/2 NPT Carbon Steel L 18 M26x1,5 1/2 NPT 15 12 31 23,5 36 20 24 315 131
15 213104 90° Elbow Connector ST XWEV 22L 3/4 NPT ST XWEV 22L 3/4 NPT Carbon Steel L 22 M30x2 3/4 NPT 19 16 35 27,5 42 21,5 27 160 193
16 213105 90° Elbow Connector ST XWEV 28L 1 NPT ST XWEV 28L 1 NPT Carbon Steel L 28 M36x2 1 NPT 24 21 38 30,5 48 24,5 36 160 338
17 213106 90° Elbow Connector ST XWEV 35L 1.1/4 NPT ST XWEV 35L 1.1/4 NPT Carbon Steel L 35 M45x2 1.1/4 NPT 30 28 48 37,5 54 26,5 41 160 522
18 213099 90° Elbow Connector ST XWEV 42L 1.1/2 NPT ST XWEV 42L 1.1/2 NPT Carbon Steel L 42 M52x2 1.1/2 NPT 36 34 54 43 61 28,5 50 160 750
19 213109 90° Elbow Connector ST XWEV 06S 1/4 NPT ST XWEV 06S 1/4 NPT Carbon Steel S 06 M14x1,5 1/4 NPT 4 4 23 16 26 13,5 12 630 39
20 213110 90° Elbow Connector ST XWEV 08S 1/4 NPT ST XWEV 08S 1/4 NPT Carbon Steel S 08 M16x1,5 1/4 NPT 5 5 24 17 27 15 14 630 50
21 214213 90° Elbow Connector ST XWEV 08S 1/2 NPT ST XWEV 08S 1/2 NPT Carbon Steel S 08 M16x1,5 1/2 NPT 5 10 30 23 34 18,5 19 630 114
22 214230 90° Elbow Connector ST XWEV 10S 1/4 NPT ST XWEV 10S 1/4 NPT Carbon Steel S 10 M18x1,5 1/4 NPT 7 5 25 17,5 28 15,5 17 630 62
23 213112 90° Elbow Connector ST XWEV 10S 3/8 NPT ST XWEV 10S 3/8 NPT Carbon Steel S 10 M18x1,5 3/8 NPT 7 7 25 17,5 28 14,5 17 630 67
24 214242 90° Elbow Connector ST XWEV 12S 3/8 NPT ST XWEV 12S 3/8 NPT Carbon Steel S 12 M20x1,5 3/8 NPT 8 8 29 21,5 28 13 17 630 79
25 214248 90° Elbow Connector ST XWEV 14S 3/8 NPT ST XWEV 14S 3/8 NPT Carbon Steel S 14 M22x1,5 3/8 NPT 10 8 31 23 30 16 19 630 100
26 213113 90° Elbow Connector ST XWEV 14S 1/2 NPT ST XWEV 14S 1/2 NPT Carbon Steel S 14 M22x1,5 1/2 NPT 10 10 30 22 34 17 19 630 114
27 213114 90° Elbow Connector ST XWEV 16S 1/2 NPT ST XWEV 16S 1/2 NPT Carbon Steel S 16 M24x1,5 1/2 NPT 12 12 33 24,5 36 20 24 400 145
28 239595 90° Elbow Connector ST XWEV 16S 3/4 NPT ST XWEV 16S 3/4 NPT Carbon Steel S 16 M24x1,5 3/4 NPT 12 12 33 24,5 36 17,5 24 400 174
29 213115 90° Elbow Connector ST XWEV 20S 3/4 NPT ST XWEV 20S 3/4 NPT Carbon Steel S 20 M30x2 3/4 NPT 16 16 37 26,5 42 21,5 27 400 218
30 224908 90° Elbow Connector ST XWEV 25S 3/4 NPT ST XWEV 25S 3/4 NPT Carbon Steel S 25 M36x2 3/4 NPT 20 16 42 30 48 23 36 400 384
31 213116 90° Elbow Connector ST XWEV 25S 1 NPT ST XWEV 25S 1 NPT Carbon Steel S 25 M36x2 1 NPT 20 20 42 30 48 24,5 36 400 399
32 213117 90° Elbow Connector ST XWEV 30S 1.1/4 NPT ST XWEV 30S 1.1/4 NPT Carbon Steel S 30 M42x2 1.1/4 NPT 25 25 49 35,5 54 26,5 41 400 635
33 213118 90° Elbow Connector ST XWEV 38S 1.1/2 NPT ST XWEV 38S 1.1/2 NPT Carbon Steel S 38 M52x2 1.1/2 NPT 32 32 58 42 61 29 50 315 909
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH