1

DKR AGR 90 - 90° elbow adapter with 60° cone end, BSPP male and female thread according to ISO 8434-6 / BS 5200 of stainless steel 316Ti

DKR AGR 90

Manufacturer Volz Gruppe GmbH
Description 90° Elbow Adapter with 60° cone end DKR 1/8 - AGR 1/8 90°
Part Number 125412
Ordering Code DKR 1/8 - AGR 1/8 90°
Material Stainless Steel (316Ti)
Dash -2-2
T1 1/8-BSPP
T2 1/8-BSPP
Pressure nominal PN (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Dash T1 T2 D1 (mm) D2 (mm) L1 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 125412 90° Elbow Adapter with 60° cone end DKR 1/8 - AGR 1/8 90° DKR 1/8 - AGR 1/8 90° Stainless Steel (316Ti) -2-2 1/8-BSPP 1/8-BSPP 3 4 18 18 22 8 11 14 500 21
2 125413 90° Elbow Adapter with 60° cone end DKR 1/4 - AGR 1/4 90° DKR 1/4 - AGR 1/4 90° Stainless Steel (316Ti) -4-4 1/4-BSPP 1/4-BSPP 4 5 25 25 30,5 11 14 17 500 48
3 125414 90° Elbow Adapter with 60° cone end DKR 3/8 - AGR 3/8 90° DKR 3/8 - AGR 3/8 90° Stainless Steel (316Ti) -6-6 3/8-BSPP 3/8-BSPP 7 8 26 26 32,5 12 19 22 450 82
4 125415 90° Elbow Adapter with 60° cone end DKR 1/2 - AGR 1/2 90° DKR 1/2 - AGR 1/2 90° Stainless Steel (316Ti) -8-8 1/2-BSPP 1/2-BSPP 11 8 30 30 36,5 14 19 27 350 108
5 207164 90° Elbow Adapter with 60° cone end DKR 5/8 - AGR 5/8 90° DKR 5/8 - AGR 5/8 90° Stainless Steel (316Ti) -10-10 5/8-BSPP 5/8-BSPP 13 14 30 31 40,5 16 22 30 350 119
6 125416 90° Elbow Adapter with 60° cone end DKR 3/4 - AGR 3/4 90° DKR 3/4 - AGR 3/4 90° Stainless Steel (316Ti) -12-12 3/4-BSPP 3/4-BSPP 15 17 33 33 41,5 16 27 32 200 247
7 125130 90° Elbow Adapter with 60° cone end DKR 1 - AGR 1 90° DKR 1 - AGR 1 90° Stainless Steel (316Ti) -16-16 1-BSPP 1-BSPP 21 22 38 38 50,2 19 33 41 150 296
8 125417 90° Elbow Adapter with 60° cone end DKR 1.1/4 - AGR 1.1/4 90° DKR 1.1/4 - AGR 1.1/4 90° Stainless Steel (316Ti) -20-20 1.1/4-BSPP 1.1/4-BSPP 28 29 48 48 60 20 41 50 125 553
9 125418 90° Elbow Adapter with 60° cone end DKR 1.1/2 - AGR 1.1/2 90° DKR 1.1/2 - AGR 1.1/2 90° Stainless Steel (316Ti) -24-24 1.1/2-BSPP 1.1/2-BSPP 32 33 50 50 61 22 48 55 125 780
10 125419 90° Elbow Adapter with 60° cone end DKR 2 - AGR 2 90° DKR 2 - AGR 2 90° Stainless Steel (316Ti) -32-32 2-BSPP 2-BSPP 45 46 70 70 82 25 65 70 75 1795
Part Number
Description
Ordering Code
Material
Dash
T1
T2
D1 (mm)
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH