1

AGR AGR 90 - 90° elbow adapter with 60° cone end and BSPP male thread according to ISO 8434-6 / BS 5200 of stainless steel 316Ti

AGR AGR 90

Manufacturer Volz Gruppe GmbH
Description 90° Elbow Adapter with 60° cone end AGR 2 - AGR 2 90°
Part Number 114785
Ordering Code AGR 2 - AGR 2 90°
Material Stainless Steel (316Ti)
Dash -32-32
T1 2-BSPP
T2 2-BSPP
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Dash T1 T2 D1 (mm) D2 (mm) L1 (mm) L2 (mm) i1 (mm) i2 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 100070 90° Elbow Adapter with 60° cone end AGR 1/8 - AGR 1/8 90° AGR 1/8 - AGR 1/8 90° Stainless Steel (316Ti) -2-2 1/8-BSPP 1/8-BSPP 4 4 17 17 8 8 11 400 19
2 116256 90° Elbow Adapter with 60° cone end AGR 1/4 - AGR 1/8 90° AGR 1/4 - AGR 1/8 90° Stainless Steel (316Ti) -4-2 1/4-BSPP 1/8-BSPP 5 4 24 24 11 8 14 400 45
3 100068 90° Elbow Adapter with 60° cone end AGR 1/4 - AGR 1/4 90° AGR 1/4 - AGR 1/4 90° Stainless Steel (316Ti) -4-4 1/4-BSPP 1/4-BSPP 5 5 24 24 11 11 14 400 46
4 116257 90° Elbow Adapter with 60° cone end AGR 3/8 - AGR 1/4 90° AGR 3/8 - AGR 1/4 90° Stainless Steel (316Ti) -6-4 3/8-BSPP 1/4-BSPP 8 5 27 27 12 11 19 400 86
5 100095 90° Elbow Adapter with 60° cone end AGR 3/8 - AGR 3/8 90° AGR 3/8 - AGR 3/8 90° Stainless Steel (316Ti) -6-6 3/8-BSPP 3/8-BSPP 8 8 27 27 12 12 19 400 85
6 116844 90° Elbow Adapter with 60° cone end AGR 1/2 - AGR 1/4 90° AGR 1/2 - AGR 1/4 90° Stainless Steel (316Ti) -8-4 1/2-BSPP 1/4-BSPP 11 5 32 32 14 11 22 400 136
7 100064 90° Elbow Adapter with 60° cone end AGR 1/2 - AGR 1/2 90° AGR 1/2 - AGR 1/2 90° Stainless Steel (316Ti) -8-8 1/2-BSPP 1/2-BSPP 11 11 32 32 14 14 22 400 132
8 100092 90° Elbow Adapter with 60° cone end AGR 3/4 - AGR 3/4 90° AGR 3/4 - AGR 3/4 90° Stainless Steel (316Ti) -12-12 3/4-BSPP 3/4-BSPP 17 17 36 36 16 16 27 200 189
9 100061 90° Elbow Adapter with 60° cone end AGR 1 - AGR 1 90° AGR 1 - AGR 1 90° Stainless Steel (316Ti) -16-16 1-BSPP 1-BSPP 22 22 42 42 19 19 33 200 317
10 114785 90° Elbow Adapter with 60° cone end AGR 2 - AGR 2 90° AGR 2 - AGR 2 90° Stainless Steel (316Ti) -32-32 2-BSPP 2-BSPP 46 46 70 70 25 25 65 100 1765
Part Number
Description
Ordering Code
Material
Dash
T1
T2
D1 (mm)
D2 (mm)
L1 (mm)
L2 (mm)
i1 (mm)
i2 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH