3-phase asynchronous motors V1EA71M2BB35

IE1

Manufacturer VOLT ELEKTRIK MOTOR
Description 3-phase asynchronous motors- weight 6, speed 2780, frame 71M, construction IM B35
Part Number V1EA71M2BB35
Product selection
Selector Part Number Description Pout (kW) Speed (rpm) Frame Rotation Construction Weight (kg)
1 V1EA71M2BB35 3-phase asynchronous motors- weight 6, speed 2780, frame 71M, construction IM B35 0,55 2780 71M CW-CCW IM B35 6
Part Number
Description
Pout (kW)
Speed (rpm)
Frame
Rotation
Construction
Weight (kg)
Documentation
Contact the supplier
VOLT ELEKTRIK MOTOR Volt Motor was established to manufacture coil winding in 1966, and started to manufacture single-phase electric motors in 1987 and subsequently three-phase electric motors and has taken its place in the electric motor manufacturing sector.Today Volt Motor has become one of the leading electric motor manufacturers in Turkey. Volt Motor, which has been successful in the sector of electric motor manufacturers that it has been operating since its establishment and continues to make a difference in the sector by reflecting the innovative projects its has developed into its business processes.
VOLT ELEKTRIK MOTOR