VMG Soromap

Cage ouverte cupro aluminium chrome

Fabricant VMG Soromap
Désignation Cage ouverte cupro aluminium chrome, 4, 140
Référence 503604
Product selection
Selector Référence Filetage ISO Ø câble (mm) A (mm) B (mm) C (mm) D (mm) L (mm)
1 503603 M6 3 15 43 16 9 120
2 503604 M8 4 16 53 19 9 140
3 503605 M8 5 16 53 19 9 140
4 503606 M10 6 19 61 20 11 165
5 503607 M12 7 23 68.5 24 13 188.5
6 503608 M14 8 27 75 30 15 214
7 503610 M16 10 32 88 32 17 244.5
8 503612 M20 12 39 95 40 21 275
Référence
Filetage ISO
Ø câble (mm)
A (mm)
B (mm)
C (mm)
D (mm)
L (mm)
Contact the supplier
VMG Soromap Manufacturer and distributor of hardware for nautism
VMG Soromap
Users Who Downloaded This Product Also Downloaded
Page