NTCALUG01A NTC M3 M3,5 Stud#5 Stud#6 AWG24

NTCALUG01A NTC Lug Ring tongue M3 M3,5 AWG24

Manufacturer VISHAY
Description NTCALUG01A M3 M3,5 AWG24
Part Number NTCALUG01A
B25/85 (K) 3984
SAP Material No. NTCALUG01A103J
For screw size M3 M3,5 Stud5 Stud6
Length (mm) 38,1
R25 (Ω) 10000
Cross-section AWG24
Cable insulation PTFE
Mass (g) 1
Product selection
Selector Part Number Description B25/85 (K) SAP Material No. For screw size Length (mm) R25 (Ω) Cross-section Cable insulation Mass (g)
1 NTCALUG01A NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A103J M3 M3,5 Stud5 Stud6 38,1 10000 AWG24 PTFE 1
9 NTCALUG01A103F NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A103F M3 M3,5 Stud5 Stud6 38,1 10000 AWG24 PTFE 1
10 NTCALUG01A103F161 NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A103F161 M3 M3,5 Stud5 Stud6 160 10000 AWG24 PTFE 1
11 NTCALUG01A103F161L NTCALUG01A M3 M3,5 AWG24 3435 NTCALUG01A103F161L M3 M3,5 Stud5 Stud6 160 10000 AWG24 PTFE 1
12 NTCALUG01A103F165 NTCALUG01A M3 M3,5 AWG24 3435 NTCALUG01A103F165 M3 M3,5 Stud5 Stud6 160 10000 AWG24 PTFE 1
13 NTCALUG01A103F800 NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A103F800 M3 M3,5 Stud5 Stud6 80 10000 AWG24 PTFE 1
14 NTCALUG01A103F800L NTCALUG01A M3 M3,5 AWG24 3435 NTCALUG01A103F800L M3 M3,5 Stud5 Stud6 80 10000 AWG24 PTFE 1
15 NTCALUG01A103F804 NTCALUG01A M3 M3,5 AWG24 3435 NTCALUG01A103F804 M3 M3,5 Stud5 Stud6 80 10000 AWG24 PTFE 1
16 NTCALUG01A103FL NTCALUG01A M3 M3,5 AWG24 3435 NTCALUG01A103FL M3 M3,5 Stud5 Stud6 38,1 10000 AWG24 PTFE 1
2 NTCALUG01A103G NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A103G M3 M3,5 Stud5 Stud6 38,1 10000 AWG24 PTFE 1
3 NTCALUG01A103H NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A103H M3 M3,5 Stud5 Stud6 38,1 10000 AWG24 PTFE 1
4 NTCALUG01A103J NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A103J M3 M3,5 Stud5 Stud6 38,1 10000 AWG24 PTFE 1
5 NTCALUG01A104F NTCALUG01A M3 M3,5 AWG24 4190 NTCALUG01A104F M3 M3,5 Stud5 Stud6 38,1 100000 AWG24 PTFE 1
6 NTCALUG01A104G NTCALUG01A M3 M3,5 AWG24 4190 NTCALUG01A104G M3 M3,5 Stud5 Stud6 38,1 100000 AWG24 PTFE 1
7 NTCALUG01A472H NTCALUG01A M3 M3,5 AWG24 3984 NTCALUG01A472H M3 M3,5 Stud5 Stud6 38,1 4700 AWG24 PTFE 1
8 NTCALUG01A473H NTCALUG01A M3 M3,5 AWG24 4090 NTCALUG01A473H M3 M3,5 Stud5 Stud6 38,1 47000 AWG24 PTFE 1
Part Number
Description
B25/85 (K)
SAP Material No.
For screw size
Length (mm)
R25 (Ω)
Cross-section
Cable insulation
Mass (g)
Documentation
Contact the supplier
VISHAY Manufacturer of discrete semiconductors and passive components
VISHAY RESISTORS BELGIUM bvba