Humidity sensor

Manufacturer VISHAY
Description Humidity sensor 2381 691 90001 HUMIDITY-SENS-E
Part Number 2381 691 90001
Humidity range (RH) 10 to 90%
SAP Material No. HUMIDITY-SENS-E
Product selection
Selector Part Number Description Humidity range (RH) Maximum AC or DC voltage (V) 12 NC Ordering code SAP Material No.
1 2381 691 90001 Humidity sensor 2381 691 90001 HUMIDITY-SENS-E 10 to 90% 15 2381 691 90001 HUMIDITY-SENS-E
Part Number
Description
Humidity range (RH)
Maximum AC or DC voltage (V)
12 NC Ordering code
SAP Material No.
Documentation
Contact the supplier
VISHAY Manufacturer of discrete semiconductors and passive components
VISHAY RESISTORS BELGIUM bvba