Aquamine™ Coupling for PVC pipe - Series 2905

Manufacturer VICTAULIC
Description Aquamine™ Coupling for PVC pipe - Series 2905
Part Number 02.0 (50) 2905
Product selection
Selector Part Number Description Size (mm) Size (in)
1 02.0 (50) 2905 Aquamine™ Coupling for PVC pipe - Series 2905 2 50
2 03.0 (80) 2905 Aquamine™ Coupling for PVC pipe - Series 2905 3 80
3 04.0 (100) 2905 Aquamine™ Coupling for PVC pipe - Series 2905 4 100
4 06.0 (150) 2905 Aquamine™ Coupling for PVC pipe - Series 2905 6 150
5 08.0 (200) 2905 Aquamine™ Coupling for PVC pipe - Series 2905 8 200
6 10.0 (250) 2905 Aquamine™ Coupling for PVC pipe - Series 2905 10 250
7 12.0 (300) 2905 Aquamine™ Coupling for PVC pipe - Series 2905 12 300
Part Number
Description
Size (mm)
Size (in)
Documentation
Contact the supplier
VICTAULIC Today, Victaulic innovative piping systems, technologies and services put people to work faster while increasing safety, ensuring reliability and maximizing efficiency. The company has 15 major manufacturing facilities and 28 branches worldwide with 3,600 employees who speak 43 languages across the globe. With over 1,800 active global patents, Victaulic piping solutions, perfect as welding alternatives, are at work in more than 125 countries across diverse business lines including oil and gas, chemical, mining, power generation, water and wastewater treatment, military and marine, as well as commercial building and fire protection.
VICTAULIC
Users Who Downloaded This Product Also Downloaded
Page