domiLINE 80 slide unit

Manufacturer VECTA
Description domiLINE slide unit, width = 80 mm, stroke = 75 mm
Part number 1007821
Mass 1200 g
Product selection
Selector B (mm) LA (mm) LI (mm) Stroke (mm) G P (mm) K e Weigth (g) Art no.
1 80 120 145 25 G 1 - E 1000 1007820
2 80 120 170 50 G 1 - E 1100 1004058
3 80 120 195 75 G 1 - E 1200 1007821
4 80 120 220 100 G 1 - E 1300 1007822
B (mm)
LA (mm)
LI (mm)
Stroke (mm)
G
P (mm)
K
e
Weigth (g)
Art no.
Documentation
Contact the supplier
VECTA Systèmes d'application et de positionnement
VECTA Sarl