domiLINE 50 slide unit

Manufacturer VECTA
Description domiLINE slide unit, width = 50 mm, stroke = 100 mm
Part number 1007783
Mass 390 g
Product selection
Selector B (mm) LA (mm) LI (mm) Stroke (mm) G P (mm) K e Weigth (g) Art no.
1 50 70 95 25 G 1 - E 270 1007779
2 50 70 120 50 G 1 - E 310 1003455
3 50 70 145 75 G 1 - E 350 1007782
4 50 70 170 100 G 1 - E 390 1007783
B (mm)
LA (mm)
LI (mm)
Stroke (mm)
G
P (mm)
K
e
Weigth (g)
Art no.
Documentation
Contact the supplier
VECTA Systèmes d'application et de positionnement
VECTA Sarl