VECTA

domiLINE 30 slide unit

Manufacturer VECTA
Description domiLINE slide unit, width = 30 mm, stroke = 5 mm
Part number 1007739
Mass 80 g
Product selection
Selector B (mm) LA (mm) LI (mm) Stroke (mm) G P (mm) K e Weigth (g) Art no.
1 30 45 50 5 G 0.5 - E 80 1007739
2 30 45 55 10 G 0.5 - E 100 1006646
3 30 45 60 15 G 0.5 - E 120 1007740
4 30 45 65 20 G 0.5 - E 140 1007741
B (mm)
LA (mm)
LI (mm)
Stroke (mm)
G
P (mm)
K
e
Weigth (g)
Art no.
Documentation
Contact the supplier
VECTA Systèmes d'application et de positionnement
VECTA Sarl