VECTA
By VECTA


domiLINE 30 slide unit

Manufacturer VECTA
Description domiLINE slide unit, width = 30 mm, stroke = 10 mm
Part number 1006646
Mass 100 g
CAD models
Share

Product selection

Index Selector B (mm) LA (mm) LI (mm) Stroke (mm) G P (mm) K e Weigth (g) Art no.
1 1 30 45 50 5 G 0.5 - E 80 1007739
2 2 30 45 55 10 G 0.5 - E 100 1006646
3 3 30 45 60 15 G 0.5 - E 120 1007740
4 4 30 45 65 20 G 0.5 - E 140 1007741

Documentation

Contact the supplier

VECTA

VECTA

Systèmes d'application et de positionnement

Google Map