domiLINE 120 slide unit

Manufacturer VECTA
Description domiLINE slide unit, width = 120 mm, stroke = 25 mm
Part number 1007864
Mass 2650 g
Product selection
Selector B (mm) LA (mm) LI (mm) Stroke (mm) G P (mm) K e Weigth (g) Art no.
1 120 160 185 25 G 1 - E 2650 1007864
2 120 160 210 50 G 1 - E 2800 1003614
3 120 160 235 75 G 1 - E 2950 1007865
4 120 160 260 100 G 1 - E 3100 1007866
B (mm)
LA (mm)
LI (mm)
Stroke (mm)
G
P (mm)
K
e
Weigth (g)
Art no.
Documentation
Contact the supplier
VECTA Systèmes d'application et de positionnement
VECTA Sarl