1

Set collar DIA

Manufacturer uversa
Description set collar 50mm
Part number DIA-SR50-s
Material Aluminium
Product selection
Selector Part number Description Material coating D (mm) L (mm) B (mm) H (mm) country of manufacture region customs tariff number
1 DIA-SR12-s set collar 12mm Aluminium black anodized 12 30 30 15 DE 09 90330090
2 DIA-SR20-s set collar 20mm Aluminium black anodized 20 38 38 15 DE 09 90330090
3 DIA-SR30-s set collar 30mm Aluminium black anodized 30 50 50 15 DE 09 90330090
4 DIA-SR40-s set collar 40mm Aluminium black anodized 40 60 60 15 DE 09 90330090
5 DIA-SR50-s set collar 50mm Aluminium black anodized 50 80 80 20 DE 09 90330090
6 DIA-SR60-s set collar 60mm Aluminium black anodized 60 90 90 20 DE 09 90330090
Part number
Description
Material
coating
D (mm)
L (mm)
B (mm)
H (mm)
country of manufacture
region
customs tariff number
Product Description

For setting exact heights,
to obtain the exact position of the
Assembly of mono- and
Duomodules or other
elements.

Documentation
Contact the supplier
uversa Uversa is a brand of KonTec Maschinenbau GmbH.
uversa