Unions - Class 6000 - Forged steel SW fittings - Inch table

Standard ASME B 16.11 - 2005
Description Union, Class 6000, Forged steel SW fittings, dn = 1/4 ''
Part number ASME B 16.11 - FSWF-IT-U-C6000 - NPS 1/4
Product selection
Selector Nominal pipe size B min (inch) C (inch) D (inch) J min (inch) Q (inch) R (inch)
1 1/4 0.555 0.181 0.22 0.38 2.13 1.81
2 3/8 0.69 0.98 0.329 0.38 2.25 2
3 1/2 0.855 0.235 0.434 0.38 2.72 2.36
4 3/4 1.065 0.274 0.582 0.5 2.84 2.84
5 1 1.33 0.312 0.785 0.5 3.15 3.15
6 1 1/4 1.675 0.312 1.13 0.5 3.5 2.7
7 1 1/2 1.915 0.351 1.308 0.5 4.25 3.94
8 2 2.406 0.43 1.657 0.62 4.49 4.8
Nominal pipe size
B min (inch)
C (inch)
D (inch)
J min (inch)
Q (inch)
R (inch)