Pressure and vacuum units

Pressure and vacuum units

These pressure/vacuum modules are used to handle components by vacuum. Two adjustment screws enable to precisely and independently adjust pressure and vacuum flows.

Manufacturer UNIMEC SA
Description Pressure and vacuum units
Part number PV315/D/-/M/-/A/-
Mass 220 g
Supply pressure 1.5 to 7 bars
Maximum vacuum - 0.82 bar (+/-3%)
Air consumption (suction) 8.5 l/min
Maximum flow (blowing) 15 l/min
Valves voltage 24 V
Vacuum switch 3-colour display
Output PNP / 1-5 V / 4-20 mA / NPN
Connections (Ø) In: ø 6 / Out: ø 4
Dimensions (l x w x h) 100 x 31 x 60 mm
Product selection
Selector Part number Description Mass (g) Supply pressure Maximum vacuum Air consumption (suction) Maximum flow (blowing) Valves voltage Vacuum switch Output Connections (Ø) Dimensions (l x w x h)
1 PV315/D/-/M/-/A/- Pressure and vacuum units 220 1.5 to 7 bars - 0.82 bar (+/-3%) 8.5 l/min 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 100 x 31 x 60 mm
2 PV315/D/H/L/-/A/- Pressure and vacuum units 220 1.5 to 7 bars - 0.82 bar (+/-3%) 8.5 l/min 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 100 x 31 x 60 mm
3 PV315/D/-/M/-/A/R Pressure and vacuum units 220 1.5 to 7 bars - 0.82 bar (+/-3%) 8.5 l/min 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 100 x 31 x 60 mm
4 PV215/D/-/M/-/A/- Pressure and vacuum units 220 1.5 to 7 bars - 0.82 bar (+/-3%) 8.5 l/min 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 100 x 31 x 60 mm
5 PV215/D/H/L/-/A/- Pressure and vacuum units 220 1.5 to 7 bars - 0.82 bar (+/-3%) 8.5 l/min 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 100 x 31 x 60 mm
6 PV312/D/-/M/-/-/- Pressure and vacuum units 180 1.5 to 7 bars external vacuum network external vacuum network 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 88 x 31 x 60 mm
7 PV312/D/-/M/-/-/R Pressure and vacuum units 180 1.5 to 7 bars external vacuum network external vacuum network 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 88 x 31 x 60 mm
8 PV312/D/-/L/-/-/- Pressure and vacuum units 180 1.5 to 7 bars external vacuum network external vacuum network 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 88 x 31 x 60 mm
9 PV312/D/-/L/-/-/R Pressure and vacuum units 180 1.5 to 7 bars external vacuum network external vacuum network 15 l/min 24 V 3-colour display PNP / 1-5 V / 4-20 mA / NPN In: ø 6 / Out: ø 4 88 x 31 x 60 mm
Part number
Description
Mass (g)
Supply pressure
Maximum vacuum
Air consumption (suction)
Maximum flow (blowing)
Valves voltage
Vacuum switch
Output
Connections (Ø)
Dimensions (l x w x h)
Documentation
Contact the supplier
UNIMEC SA Today, Unimec offers a wide range of quality automation products and solutions which can be incorporated into various types of production lines. Unimec also offers different standard and special machines for watch and medical industry.
UNIMEC SA