Electric manipulator robots BE66

New generation fully electric robot BE66 combines precision, repeatability, high working rate and flexibility. It provides an effective solution for handling, transport or sorting of components in various sectors

Manufacturer UNIMEC SA
Description Electric manipulator robots BE66
Part number BE66/E/C40/180/-/-/-/-
Mass 2.2 kg
Repeatability +/- 5 µm
Working rate up to 150 cycles/min
Dimensions 66 x 120 x 226 mm
Product selection
Selector Part number Description Mass (kg) Quantity Repeatability Working rate Dimensions
1 BE66/E/C40/180/-/-/-/- Electric manipulator robots BE66 2.2 1 +/- 5 µm up to 150 cycles/min 66 x 120 x 226 mm
Part number
Description
Mass (kg)
Quantity
Repeatability
Working rate
Dimensions
Documentation
Contact the supplier
UNIMEC SA Today, Unimec offers a wide range of quality automation products and solutions which can be incorporated into various types of production lines. Unimec also offers different standard and special machines for watch and medical industry.
UNIMEC SA
Users Who Downloaded This Product Also Downloaded
Page