Self-threading cup head screw - cross recess type Z - Type of extremity N° 2 and N° 3

Standard UNI 8118
Description Screw UNI 8118, 2.9x9.5/Pz2
Part number UNI 8118 - d 2.9 x l 9.5/Pz2
Product selection
Selector Nominal Ø (mm) Pitch (mm) Head height (mm)
1 2.9 1.06 2.2
2 3.5 1.27 2.6
3 4.2 1.41 3.05
4 4.8 1.59 3.55
5 5.5 1.81 3.95
6 6.3 1.81 4.55
Nominal Ø (mm)
Pitch (mm)
Head height (mm)