Recessed raised countersunk head self-forming screw for plastic material (metric series) - cross recess type H

Standard UNI 10230
Description Screw UNI 10230 - 2x6 - 4.8/H
Part number UNI 10230 - d 2 x l 6 - 4.8/H
Product selection
Selector Nominal Ø (mm) Pitch (mm) Head height (mm) Comment
1 2 0.82 1.3
2 2.2 0.82 1.3 Non prefered
3 2.5 1.2 1.3
4 3 1.35 1.7
5 3.5 1.6 2.35
6 4 1.8 2.6
7 4.5 2 2.8 Non prefered
8 5 2.2 3
9 5.5 2.4 3.4
10 6 2.6 3.8
11 7 3 4.5
Nominal Ø (mm)
Pitch (mm)
Head height (mm)
Comment