Self-forming hex screw for plastic material (metric series)

Standard UNI 10226
Description Screw UNI 10226 - 2.2x4 - 4.8
Part number UNI 10226 - d 2.2 x l 4 - 4.8
Product selection
Selector Nominal Ø (mm) Pitch (mm) Head height (mm) Comment
1 2.2 0.82 1.6 Non prefered
2 2.5 1.2 1.6
3 3 1.35 2.3
4 3.5 1.6 2.6
5 4 1.8 3
6 4.5 2 3 Non prefered
7 5 2.2 3.8
8 5.5 2.4 4.1
9 6 2.6 4.7
10 7 3 4.7
Nominal Ø (mm)
Pitch (mm)
Head height (mm)
Comment