Square head screw - Fully threaded shaft - Grades A and B - Q

Standard UNI 5726
Description Screw Q M5- 0.8- 0.8-14 - 4.6, Product Grade A, type 1 - UNI 5726
Part number UNI 5726 d M5 - p 0.8 - l 14 - 4.6
Omniclass number 23.13.23.11.13
Product selection
Selector Nominal Ø (mm) Pitch (mm) Length (mm)
2 5 0.8 14
3 5 0.8 16
4 5 0.8 20
5 5 0.8 25
6 5 0.8 30
7 5 0.8 35
1 5 0.8 10
14 6 1 25
15 6 1 30
13 6 1 20
12 6 1 16
11 6 1 14
10 6 1 10
16 6 1 35
17 8 1.25 14
18 8 1.25 16
19 8 1.25 20
20 8 1.25 25
21 8 1.25 30
22 8 1.25 35
23 8 1.25 40
29 10 1.5 35
28 10 1.5 30
32 10 1.5 50
30 10 1.5 40
24 10 1.5 14
26 10 1.5 20
31 10 1.5 45
25 10 1.5 16
27 10 1.5 25
36 12 1.75 40
40 12 1.75 60
39 12 1.75 55
37 12 1.75 45
41 12 1.75 65
35 12 1.75 35
34 12 1.75 30
33 12 1.75 25
38 12 1.75 50
47 14 2 50
49 14 2 60
50 14 2 65
48 14 2 55
46 14 2 45
45 14 2 40
44 14 2 35
42 14 2 25
51 14 2 70
43 14 2 30
58 16 2 60
62 16 2 80
61 16 2 75
60 16 2 70
59 16 2 65
56 16 2 50
55 16 2 45
54 16 2 40
53 16 2 35
52 16 2 30
57 16 2 55
66 18 2.5 50
72 18 2.5 80
71 18 2.5 75
70 18 2.5 70
69 18 2.5 65
67 18 2.5 55
65 18 2.5 45
64 18 2.5 40
63 18 2.5 35
68 18 2.5 60
78 20 2.5 60
82 20 2.5 80
81 20 2.5 75
83 20 2.5 90
79 20 2.5 65
76 20 2.5 50
75 20 2.5 45
74 20 2.5 40
73 20 2.5 35
80 20 2.5 70
77 20 2.5 55
89 22 2.5 65
93 22 2.5 90
92 22 2.5 80
90 22 2.5 70
88 22 2.5 60
87 22 2.5 55
86 22 2.5 50
85 22 2.5 45
84 22 2.5 40
91 22 2.5 75
102 24 3 80
94 24 3 40
95 24 3 45
96 24 3 50
97 24 3 55
98 24 3 60
101 24 3 75
100 24 3 70
104 24 3 100
105 24 3 110
99 24 3 65
103 24 3 90
112 27 3 75
116 27 3 110
115 27 3 100
113 27 3 80
111 27 3 70
110 27 3 65
109 27 3 60
108 27 3 55
107 27 3 50
106 27 3 45
114 27 3 90
121 30 3.5 45
124 30 3.5 50
9 30 3.5 55
126 30 3.5 60
125 30 3.5 65
122 30 3.5 70
120 30 3.5 75
119 30 3.5 80
118 30 3.5 90
117 30 3.5 100
8 30 3.5 110
123 30 3.5 120
138 33 3.5 45
130 33 3.5 50
131 33 3.5 55
132 33 3.5 60
133 33 3.5 65
134 33 3.5 70
135 33 3.5 75
137 33 3.5 80
129 33 3.5 90
128 33 3.5 100
136 33 3.5 110
127 33 3.5 120
153 36 4 50
145 36 4 55
146 36 4 60
147 36 4 65
148 36 4 70
149 36 4 75
150 36 4 80
152 36 4 90
144 36 4 100
139 36 4 110
151 36 4 120
142 36 4 125
143 36 4 130
140 36 4 140
141 36 4 150
Nominal Ø (mm)
Pitch (mm)
Length (mm)