Standard UNI EU 60
Description Round bar Ø8 mm x 0.1 m - UNI EU 60
Part number UNI EU 60 d 8 x l 0.1
Product selection
Selector Ø (mm) Mass (kg/m) Section (cm²)
52 8 0.39 0.5
53 10 0.62 0.79
1 12 0.89 1.13
2 14 1.21 1.54
3 15 1.39 1.77
4 16 1.58 2.01
5 17 1.78 2.27
6 18 2 2.54
7 19 2.22 2.83
8 20 2.46 3.14
9 21 2.72 3.46
10 22 2.98 3.8
11 23 3.26 4.15
12 24 3.55 4.52
13 25 3.85 4.91
14 26 4.17 5.31
18 27 4.49 5.72
19 28 4.83 6.15
20 30 5.55 7.07
21 32 6.31 8.04
22 34 7.12 9.07
23 35 7.55 9.62
24 36 7.99 10.17
25 37 8.44 10.75
26 38 8.9 11.34
27 40 9.86 12.56
28 42 10.87 13.85
29 45 12.48 15.9
32 47 13.61 17.34
33 50 15.41 19.63
34 52 16.66 21.23
35 53 17.31 22.05
36 55 18.64 23.75
37 60 22.18 28.26
38 63 24.46 31.16
39 65 26.04 33.17
40 70 30.2 38.47
41 75 34.66 44.16
15 80 39.44 50.24
42 85 44.52 56.72
16 90 49.91 63.59
43 95 55.61 70.85
44 100 61.62 78.5
45 110 74.56 94.99
46 120 88.74 113.04
47 130 104.14 132.67
48 140 120.78 153.86
49 150 138.65 176.63
17 160 157.75 200.96
50 170 178.09 226.87
30 180 199.66 254.34
51 190 222.46 283.39
31 200 246.49 314
Ø (mm)
Mass (kg/m)
Section (cm²)