Parallel key - form B

Standard UNI 7510
Description Parallel keys, B 5 x 3 x 10 mm - UNI 7510
Part number UNI7510, B a 5 x b 3 x l 10
Product selection
Selector Shaft Ø (mm) Width (mm) Height (mm) Minimum Lenght (mm) Maximum Lenght (mm)
1 12-17 5 3 10 56
2 >17-22 6 4 14 70
3 >22-30 8 5 18 90
4 >30-38 10 6 22 110
5 >38-44 12 6 28 140
6 >44-50 14 6 36 160
7 >50-58 16 7 45 180
8 >58-65 18 7 50 200
9 >65-75 20 8 56 220
10 >75-85 22 9 63 250
11 >85-95 25 9 70 280
12 >95-110 28 10 80 320
13 >110-130 32 11 90 360
14 >130-150 36 12 100 400
Shaft Ø (mm)
Width (mm)
Height (mm)
Minimum Lenght (mm)
Maximum Lenght (mm)