Bar UNI Steel Section

Standard UNI EU 60
Description Bar UNI Steel Section 8
Part number UNI EU 60 d 8 x l 0.5
Mass 0.195 kg
Material Steel
Length 0.5 m
Product selection
Selector Mass/Unit Length (kg/m) Diameter (mm)
1 0.39 8
2 0.62 10
3 0.89 12
4 1.21 14
5 1.39 15
6 1.58 16
7 1.78 17
8 2 18
9 2.22 19
10 2.46 20
11 2.72 21
12 2.98 22
13 3.26 23
14 3.55 24
15 3.85 25
16 4.17 26
17 4.49 27
18 4.83 28
19 5.55 30
20 6.31 32
21 7.12 34
22 7.55 35
23 7.99 36
24 8.44 37
25 8.9 38
26 9.86 40
27 10.87 42
28 12.48 45
29 13.61 47
30 15.41 50
31 16.66 52
32 17.31 53
33 18.64 55
34 22.18 60
35 24.46 63
36 26.04 65
37 30.2 70
38 34.66 75
39 39.44 80
40 44.52 85
41 49.91 90
42 55.61 95
43 61.62 100
44 74.56 110
45 88.74 120
46 104.14 130
47 120.78 140
48 138.65 150
49 157.75 160
50 178.09 170
51 199.66 180
52 222.46 190
53 246.49 200
Mass/Unit Length (kg/m)
Diameter (mm)