1

Safety hose clamps Conductive, L Long screw with screwdriver slot

Manufacturer UNEXiS-IM GmbH
Description Safety hose clamps Standard, K Short screw with screwdriver slot
Part number 10-1918
Product selection
Selector Ordernumber Material Type ØA B C
1 10-1918 Conductive L 10 38 10
2 10-1919 Conductive L 12 40 10
3 10-1920 Conductive L 13 41 10
4 10-1921 Conductive L 14 42 10
5 10-1922 Conductive L 15 43 11
6 10-1923 Conductive L 16 44 11
7 10-1924 Conductive L 17 45 11
8 10-1925 Conductive L 18 46 11
9 10-1926 Conductive L 19 47 11
10 10-1927 Conductive L 20 48 11
11 10-1928 Conductive L 21 49 11
12 10-1929 Conductive L 22 50 11
13 10-1930 Conductive L 23 51 11
14 10-1931 Conductive L 24 52 11
15 10-1932 Conductive L 25 53 11
16 10-1933 Conductive L 26 54 11
17 10-1934 Conductive L 27 55 11
18 10-1935 Conductive L 28 56 11
19 10-1936 Conductive L 29 57 11
20 10-1937 Conductive L 30 58 11
21 10-1938 Conductive L 31 59 11
22 10-1939 Conductive L 32 60 11
23 10-1940 Conductive L 33 61 11
24 10-1941 Conductive L 34 62 11
25 10-1942 Conductive L 35 63 11
26 10-1943 Conductive L 36 64 11
27 10-1944 Conductive L 37 65 11
28 10-1945 Conductive L 38 66 11
29 10-1946 Conductive L 39 67 11
30 10-1947 Conductive L 40 68 11
31 10-1948 Conductive L 41 69 11
32 10-1949 Conductive L 42 70 11
33 10-1950 Conductive L 43 71 11
34 10-1951 Conductive L 44 72 11
35 10-1952 Conductive L 45 73 11
36 10-1953 Conductive L 46 74 11
37 10-1954 Conductive L 47 75 11
38 10-1955 Conductive L 48 76 11
39 10-1956 Conductive L 49 77 11
40 10-1957 Conductive L 50 78 11
41 10-1958 Conductive L 51 79 11
42 10-1959 Conductive L 52 80 11
43 10-1960 Conductive L 53 81 11
44 10-1961 Conductive L 54 82 11
45 10-1962 Conductive L 55 83 11
46 10-1963 Conductive L 56 84 11
47 10-1964 Conductive L 57 85 11
48 10-1965 Conductive L 58 86 11
49 10-1966 Conductive L 59 87 11
50 10-1967 Conductive L 60 88 11
51 10-1968 Conductive L 61 89 11
Ordernumber
Material
Type
ØA
B
C
Documentation
Contact the supplier
UNEXiS-IM GmbH Manufacturer of Hose and pipe connection elements and restraint systems
UNEXiS-IM GmbH
Users Who Downloaded This Product Also Downloaded
Page