1

Safety hose clamps Conductive, K Short screw with screwdriver slot

Manufacturer UNEXiS-IM GmbH
Description Safety hose clamps Standard, K Short screw with screwdriver slot
Part number 10-1816
Product selection
Selector Ordernumber Material Type ØA B C
1 10-1816 Conductive K 10 28 10
2 10-1817 Conductive K 12 30 10
3 10-1818 Conductive K 13 31 10
4 10-1819 Conductive K 14 32 10
5 10-1820 Conductive K 15 33 11
6 10-1821 Conductive K 16 34 11
7 10-1822 Conductive K 17 35 11
8 10-1823 Conductive K 18 36 11
9 10-1824 Conductive K 19 37 11
10 10-1825 Conductive K 20 38 11
11 10-1826 Conductive K 21 39 11
12 10-1827 Conductive K 22 40 11
13 10-1828 Conductive K 23 41 11
14 10-1829 Conductive K 24 42 11
15 10-1830 Conductive K 25 43 11
16 10-1831 Conductive K 26 44 11
17 10-1832 Conductive K 27 45 11
18 10-1833 Conductive K 28 46 11
19 10-1834 Conductive K 29 47 11
20 10-1835 Conductive K 30 48 11
21 10-1836 Conductive K 31 49 11
22 10-1837 Conductive K 32 50 11
23 10-1838 Conductive K 33 51 11
24 10-1839 Conductive K 34 52 11
25 10-1840 Conductive K 35 53 11
26 10-1841 Conductive K 36 54 11
27 10-1842 Conductive K 37 55 11
28 10-1843 Conductive K 38 56 11
29 10-1844 Conductive K 39 57 11
30 10-1845 Conductive K 40 58 11
31 10-1846 Conductive K 41 59 11
32 10-1847 Conductive K 42 60 11
33 10-1848 Conductive K 43 61 11
34 10-1849 Conductive K 44 62 11
35 10-1850 Conductive K 45 63 11
36 10-1851 Conductive K 46 64 11
37 10-1852 Conductive K 47 65 11
38 10-1853 Conductive K 48 66 11
39 10-1854 Conductive K 49 67 11
40 10-1855 Conductive K 50 68 11
41 10-1856 Conductive K 51 69 11
42 10-1857 Conductive K 52 70 11
43 10-1858 Conductive K 53 71 11
44 10-1859 Conductive K 54 72 11
45 10-1860 Conductive K 55 73 11
46 10-1861 Conductive K 56 74 11
47 10-1862 Conductive K 57 75 11
48 10-1863 Conductive K 58 76 11
49 10-1864 Conductive K 59 77 11
50 10-1865 Conductive K 60 78 11
51 10-1866 Conductive K 61 79 11
Ordernumber
Material
Type
ØA
B
C
Documentation
Contact the supplier
UNEXiS-IM GmbH Manufacturer of Hose and pipe connection elements and restraint systems
UNEXiS-IM GmbH
Users Who Downloaded This Product Also Downloaded
Page