1

Safety hose clamps Standard, NH Normal screw with hand cap

Manufacturer UNEXiS-IM GmbH
Description Safety hose clamps Standard, K Short screw with screwdriver slot
Part number 10-1153
Product selection
Selector Ordernumber Material Type ØA B C
1 10-1153 Standard NH 10 35 10
2 10-1154 Standard NH 12 37 10
3 10-1155 Standard NH 13 38 10
4 10-1156 Standard NH 14 39 10
5 10-1157 Standard NH 15 40 11
6 10-1158 Standard NH 16 41 11
7 10-1159 Standard NH 17 42 11
8 10-1160 Standard NH 18 43 11
9 10-1161 Standard NH 19 44 11
10 10-1162 Standard NH 20 45 11
11 10-1163 Standard NH 21 46 11
12 10-1164 Standard NH 22 47 11
13 10-1165 Standard NH 23 48 11
14 10-1166 Standard NH 24 49 11
15 10-1167 Standard NH 25 50 11
16 10-1168 Standard NH 26 51 11
17 10-1169 Standard NH 27 52 11
18 10-1170 Standard NH 28 53 11
19 10-1171 Standard NH 29 54 11
20 10-1172 Standard NH 30 55 11
21 10-1173 Standard NH 31 56 11
22 10-1174 Standard NH 32 57 11
23 10-1175 Standard NH 33 58 11
24 10-1176 Standard NH 34 59 11
25 10-1177 Standard NH 35 60 11
26 10-1178 Standard NH 36 61 11
27 10-1179 Standard NH 37 62 11
28 10-1180 Standard NH 38 63 11
29 10-1181 Standard NH 39 64 11
30 10-1182 Standard NH 40 65 11
31 10-1183 Standard NH 41 66 11
32 10-1184 Standard NH 42 67 11
33 10-1185 Standard NH 43 68 11
34 10-1186 Standard NH 44 69 11
35 10-1187 Standard NH 45 70 11
36 10-1188 Standard NH 46 71 11
37 10-1189 Standard NH 47 72 11
38 10-1190 Standard NH 48 73 11
39 10-1191 Standard NH 49 74 11
40 10-1192 Standard NH 50 75 11
41 10-1193 Standard NH 51 76 11
42 10-1194 Standard NH 52 77 11
43 10-1195 Standard NH 53 78 11
44 10-1196 Standard NH 54 79 11
45 10-1197 Standard NH 55 80 11
46 10-1198 Standard NH 56 81 11
47 10-1199 Standard NH 57 82 11
48 10-1200 Standard NH 58 83 11
49 10-1201 Standard NH 59 84 11
50 10-1202 Standard NH 60 85 11
51 10-1203 Standard NH 61 86 11
Ordernumber
Material
Type
ØA
B
C
Documentation
Contact the supplier
UNEXiS-IM GmbH Manufacturer of Hose and pipe connection elements and restraint systems
UNEXiS-IM GmbH
Users Who Downloaded This Product Also Downloaded
Page