6

Inductive sensor - M12 & M18 & M30

Manufacturer TURCK
Description Inductive sensor - M12 & M18 & M30
Part number 1634760
Product selection
Selector Housing length (mm) mounting mode/Operational distance Sn (mm) Output Type designation Ident no. Electrical connection
1 80 b, 4 ©, PNP BI4U-EM12WDTC-AP6X 1634760 Terminal chamber
2 80 a, 10 ©, PNP NI10U-EM12WDTC-AP6X 1634761 Terminal chamber
3 81 b, 8 ©, PNP BI8U-EM18WDTC-AP6X 1634762 Terminal chamber
4 81 a, 15 ©, PNP NI15U-EM18WDTC-AP6X 1634763 Terminal chamber
5 95 b, 15 ©, PNP BI15U-EM30WDTC-AP6X 1634764 Terminal chamber
6 95 a, 30 ©, PNP NI30U-EM30WDTC-AP6X 1634765 Terminal chamber
Housing length (mm)
mounting mode/Operational distance Sn (mm)
Output
Type designation
Ident no.
Electrical connection
Documentation
Contact the supplier
TURCK Industrial automation
Hans Turck GmbH & Co. KG