Trunnion mount bracket NAAMS A41 SERIES

Standard NAAMS A41
Description Trunnion mount bracket 50 x 65 x 25 NAAMS A410032
Part number A410032
Note The mount may either be screwed or clamped to the tie rod
Product selection
Selector Cylinder bore Ø (mm) Width (mm) Height (mm) Thickness (mm)
1 32 50 65 25
2 40 63 75 28
3 50 75 95 28
4 63 90 105 36
5 80 110 130 36
6 100 132 145 48
7 125 160 175 50
8 160 200 220 50
Cylinder bore Ø (mm)
Width (mm)
Height (mm)
Thickness (mm)
Documentation
Users Who Downloaded This Product Also Downloaded
Page