O-Ring Static Application External Sealing (Bore), (inch)

Manufacturer Trelleborg Sealing Solutions
Description Basic Seals
Part number ORAR00001-N7AS
Selection O-Ring Static Application External Sealing (Bore), (inch)
CAD models
Please make sure this software has been installed.

Product selection

Choice according
Teile-Nr.
Bore -Ø d4 (inch)
0.105
Bore -Ø d4 tolerance (inch)
+0.002/-0.000
Groove-Ø d3 (inch)
0.044
Groove-Ø d3 tolerance (inch)
+0.000/-0.002
Groove Width b1 (inch)
0.055
Groove Width b1 tolerance (inch)
+0.005/-0.000
O-Ring Dimensions (d1 x d2) (inch)
0.029 x 0.040
O-Ring Material
Order Number
ORAR00001-N7AS

Contact the supplier

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems

Google Map