O-Ring Radial Application ISO Size, External Sealing (Bore)

Manufacturer Trelleborg Sealing Solutions
Description Basic Seals
Part number ORAR00013-N5
Selection O-Ring Radial Application ISO Size, External Sealing (Bore)
CAD models
Please make sure this software has been installed.

Product selection

Choice according
Part no.
Bore -Ø d4 H8 (mm)
14
Groove-Ø d3 h9 (mm)
11.3
Piston-Ø d9 f7 (mm)
14
Groove Width b1 ± 0.25 (mm)
2.8
O-Ring Dimensions (d1xd2)
10.82 x 1.78
O-Ring Material
Order Number
ORAR00013-N5

Contact the supplier

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems

Google Map