O-Ring Dynamic Application External Sealing (Bore)

Manufacturer Trelleborg Sealing Solutions
Description Basic Seals
Part number OR1500100-A7
Selection O-Ring - Groove Design for Piston (External)
CAD models
Please make sure this software has been installed.

Product selection

Choice according
Part no.
Cross Section - Ø d2 [mm]
1.5
Inside - Ø d1 [mm]
1
O-Ring Sizes (d1 x d2)
1 x 1.5
Groove depth t1 +0.05 [mm]
1.25
Groove width b1 +0.2 [mm]
2
O-Ring Material
Pressure [MPa] for gap calculation
Order Number
OR1500100-A7

Contact the supplier

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems

Google Map