Planetary gear DC-motor-2232-BF

DC-motors with gearbox

Manufacturer TRANSMOTEC
Description Motors with gearbox, Nominal speed, 1675 rpm
Part Number PD2232-12-4-BF
Product selection
Selector Part Number Description Voltage (v) Diametar (mm) Nominal speed (rpm) Nominal torque (mNm) Weight (kg)
1 PD2232-12-4-BF Motors with gearbox, Nominal speed, 1675 rpm 12 22 1675 7 0,073
3 PD2232-12-16-BF Motors with gearbox, Nominal speed, 419 rpm 12 22 419 24 0,078
4 PD2232-12-19-BF Motors with gearbox, Nominal speed, 353 rpm 12 22 353 29 0,078
5 PD2232-12-62-BF Motors with gearbox, Nominal speed, 108 rpm 12 22 108 80 0,083
6 PD2232-12-72-BF Motors with gearbox, Nominal speed, 93 rpm 12 22 93 93 0,083
7 PD2232-12-84-BF Motors with gearbox, Nominal speed, 80 rpm 12 22 80 109 0,083
8 PD2232-12-104-BF Motors with gearbox, Nominal speed, 64 rpm 12 22 64 135 0,083
9 PD2232-12-231-BF Motors with gearbox, Nominal speed, 29 rpm 12 22 29 245 0,089
10 PD2232-12-270-BF Motors with gearbox, Nominal speed, 25 rpm 12 22 25 245 0,089
2 PD2232-12-316-BF Motors with gearbox, Nominal speed, 22 rpm 12 22 22 245 0,089
Part Number
Description
Voltage (v)
Diametar (mm)
Nominal speed (rpm)
Nominal torque (mNm)
Weight (kg)
Documentation
Contact the supplier
TRANSMOTEC Transmotec supply products to a wide range of manufacturing companies, including: healthcare, scientific research, banking and cash management, agriculture, renewable energy and many more. We also support new embryonic companies by providing small quantities of all our products along with technical assistance during their R&D cycle. Our ability to deliver products on time, and with guaranteed performance is one of the main reasons for our companies success.
TRANSMOTEC