Planetary gear DC-motor-3237

DC-motors with gearbox

Manufacturer TRANSMOTEC
Description Motors with gearbox, Nominal speed, 1058 rpm
Part Number PD3237-12-5-BF
Product selection
Selector Part Number Description Voltage (v) Diametar (mm) Nominal speed (rpm) Nominal torque (mNm) Weight (kg)
1 PD3237-12-5-BF Motors with gearbox, Nominal speed, 1058 rpm 12 32 1058 31 0,218
3 PD3237-12-14-BF Motors with gearbox, Nominal speed, 378 rpm 12 32 378 75 0,243
4 PD3237-12-19-BF Motors with gearbox, Nominal speed, 196 rpm 12 32 196 145 0,243
5 PD3237-12-27-BF Motors with gearbox, Nominal speed, 196 rpm 12 32 196 145 0,243
6 PD3237-24-5-BF Motors with gearbox, Nominal speed, 1050 rpm 24 32 1050 29 0,264
7 PD3237-24-14-BF Motors with gearbox, Nominal speed, 375 rpm 24 32 375 71 0,289
8 PD3237-24-19-BF Motors with gearbox, Nominal speed, 276 rpm 24 32 276 97 0,289
9 PD3237-24-27-BF Motors with gearbox, Nominal speed, 194 rpm 24 32 194 137 0,289
10 PD3237-24-51-BF Motors with gearbox, Nominal speed, 103 rpm 24 32 103 222 0,32
2 PD3237-24-71-BF Motors with gearbox, Nominal speed, 74 rpm 24 32 74 309 0,32
Part Number
Description
Voltage (v)
Diametar (mm)
Nominal speed (rpm)
Nominal torque (mNm)
Weight (kg)
Documentation
Contact the supplier
TRANSMOTEC Transmotec supply products to a wide range of manufacturing companies, including: healthcare, scientific research, banking and cash management, agriculture, renewable energy and many more. We also support new embryonic companies by providing small quantities of all our products along with technical assistance during their R&D cycle. Our ability to deliver products on time, and with guaranteed performance is one of the main reasons for our companies success.
TRANSMOTEC