| 1 |
|
1 |
8473 69 5417 05 0000 0000 19 58 61 |
ECT0.4A |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.4A, Pressure range 0 - 0.4 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.4 |
1.2 |
2 |
0 - 0.4 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 2 |
|
12 |
8473 70 5417 05 0000 0000 19 58 61 |
ECT0.6A |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.6A, Pressure range 0 - 0.6 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.6 |
1.2 |
2 |
0 - 0.6 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 3 |
|
17 |
8473 69 5417 05 0000 0000 17 58 61 |
ECT0.4V |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.4V, Pressure range 0 - 0.4 bar, Signal output 0 - 10 VDC |
Product Page |
0 - 0.4 |
1.2 |
2 |
0 - 0.4 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
| 4 |
|
18 |
8473 70 5417 05 0000 0000 17 58 61 |
ECT0.6V |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.6V, Pressure range 0 - 0.6 bar, Signal output 0 - 10 VDC |
Product Page |
0 - 0.6 |
1.2 |
2 |
0 - 0.6 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
| 5 |
|
19 |
8473 68 5417 05 0000 0000 19 58 61 |
ECT0.2A |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.2A, Pressure range 0 - 0.2 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.2 |
1.2 |
2 |
0 - 0.2 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 6 |
|
20 |
8473 68 5417 05 0000 0000 17 58 61 |
ECT0.2V |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.2V, Pressure range 0 - 0.2 bar, Signal output 0 - 10 VDC |
Product Page |
0 - 0.2 |
1.2 |
2 |
0 - 0.2 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
| 7 |
No CAD available |
21 |
8473 70 5652 05 0000 0000 19 58 61 |
ECTF0.6A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF0.6A, Pressure range 0 - 0.6 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.6 |
1.2 |
2 |
0 - 0.6 |
1.2 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 8 |
No CAD available |
22 |
8473 69 5652 05 0000 0000 19 58 61 |
ECTF0.4A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF0.4A, Pressure range 0 - 0.4 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.4 |
1.2 |
2 |
0 - 0.4 |
1.2 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 9 |
|
23 |
8473 66 5417 05 0000 0000 19 58 61 |
ECT0.1A |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.1A, Pressure range 0 - 0.1 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.1 |
1.2 |
2 |
0 - 0.1 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 10 |
No CAD available |
2 |
8473 68 5652 05 0000 0000 19 58 61 |
ECTF0.2A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF0.2A, Pressure range 0 - 0.2 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.2 |
1.2 |
2 |
0 - 0.2 |
1.2 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 11 |
No CAD available |
3 |
8473 66 5652 05 0000 0000 19 58 61 |
ECTF0.1A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF0.1A, Pressure range 0 - 0.1 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.1 |
1.2 |
2 |
0 - 0.1 |
1.2 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 12 |
No CAD available |
4 |
8473 71 5652 05 0000 0000 19 58 61 |
ECTF1.0A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF1.0A, Pressure range 0 - 1 bar, Signal output 4 - 20 mA |
Product Page |
0 - 1.0 |
2 |
3 |
0 - 1 |
2 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 13 |
|
5 |
8473 66 5417 05 0000 0000 17 58 61 |
ECT0.1V |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.1V, Pressure range 0 - 0.1 bar, Signal output 0 - 10 VDC |
Product Page |
0 - 0.1 |
1.2 |
2 |
0 - 0.1 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
| 14 |
No CAD available |
6 |
8473 73 5652 05 0000 0000 19 58 61 |
ECTF1.6A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF1.6A, Pressure range 0 - 1.6 bar, Signal output 4 - 20 mA |
Product Page |
0 - 1.6 |
3.2 |
4.8 |
0 - 1.6 |
3.2 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 15 |
No CAD available |
7 |
8473 75 5652 05 0000 0000 19 58 61 |
ECTF2.5A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF2.5A, Pressure range 0 - 2.5 bar, Signal output 4 - 20 mA |
Product Page |
0 - 2.5 |
5 |
7.5 |
0 - 2.5 |
5 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 16 |
No CAD available |
8 |
8473 76 5652 05 0000 0000 19 58 61 |
ECTF4.0A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF4.0A, Pressure range 0 - 4 bar, Signal output 4 - 20 mA |
Product Page |
0 - 4 |
8 |
12 |
0 - 4 |
8 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 17 |
No CAD available |
9 |
8473 77 5652 05 0000 0000 19 58 61 |
ECTF6.0A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF6.0A, Pressure range 0 - 6 bar, Signal output 4 - 20 mA |
Product Page |
0 - 6 |
12 |
15 |
0 - 6 |
12 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 18 |
No CAD available |
10 |
8473 78 5652 05 0000 0000 19 58 61 |
ECTF10.0A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF10.0A, Pressure range 0 - 10 bar, Signal output 4 - 20 mA |
Product Page |
0 - 10 |
20 |
25 |
0 - 10 |
20 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 19 |
No CAD available |
11 |
8473 80 5652 05 0000 0000 19 58 61 |
ECTF25.0A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF25.0A, Pressure range 0 - 25 bar, Signal output 4 - 20 mA |
Product Page |
0 - 25 |
50 |
75 |
0 - 25 |
50 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 20 |
No CAD available |
13 |
8473 81 5652 05 0000 0000 19 58 61 |
ECTF40.0A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF40.0A, Pressure range 0 - 40 bar, Signal output 4 - 20 mA |
Product Page |
0 - 40 |
80 |
100 |
0 - 40 |
80 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 21 |
No CAD available |
14 |
8473 67 5652 05 0000 0000 19 58 61 |
ECTF0.16A |
Industrial Pressure Transmitter, ECT 8473 Series, ECTF0.16A, Pressure range 0 - 0.16 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.16 |
1.2 |
2 |
0 - 0.16 |
1.2 |
G3/4" frontal membrane |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
| 22 |
|
15 |
8473 67 5417 05 0000 0000 17 58 61 |
ECT0.16V |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.16V, Pressure range 0 - 0.16 bar, Signal output 0 - 10 VDC |
Product Page |
0 - 0.16 |
1.2 |
2 |
0 - 0.16 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
| 23 |
|
16 |
8473 67 5417 05 0000 0000 19 58 61 |
ECT0.16A |
Industrial Pressure Transmitter, ECT 8473 Series, ECT0.16A, Pressure range 0 - 0.16 bar, Signal output 4 - 20 mA |
Product Page |
0 - 0.16 |
1.2 |
2 |
0 - 0.16 |
1.2 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |