Spacer / Washer - Dimensions to choose

Manufacturer TraceParts
Description Spacer Vertical printing
CAD models
Please make sure this software has been installed.

Product selection

Internal Ø (mm)
External Ø (mm)
Thickness / Length (mm)

Product Description

This model allows a spacer / washer of the desired size with the ability to play all of the following dimensional parameters:

  • Internal Ø;
  • External Ø;
  • Thickness;

Photos showing the various stages of implementation of the model are available in the "Document" tab.

Settings example made:

  • Material: ABS;
    -% Filler: variable from 10% to 100% depending on the desired strength;
  • Number of peripheral layers: variable from 1 to 5 according to the desired strength;
  • Height of the pass: according to desired strength and precision; the more passes will be fine, the better the accuracy and piece of resistance; by cons plus the pass is fine, more time to print increases.
  • Print speed recommended: 35 mm / s for a durable piece 100% full; more speed increases the more risk of vibration and accuracy is not as good but the print time is shorter; by against the faster the speed, the lower the accuracy is good and there is less risk of failure (off of the room, defusing the contribution of the wire to a printer using this technology) but the print time increases.

Contact the supplier

TraceParts

TraceParts

Product Content Everywhere

Google Map