Shaft with square at the two ends - Dimensions to choose

Manufacturer TraceParts
Description Shaft with square at the 2 ends
CAD models
Please make sure this software has been installed.

Product selection

Shaft Ø (mm)
Length of the shaft (cylindrical) (mm)
Square side 1 (mm)
Square side 2 (mm)
Square length 1 (mm)
Square length 2 (mm)

Contact the supplier

TraceParts

TraceParts

Product Content Everywhere

Google Map