Key ring, audi

Manufacturer TraceParts SA
Description Key ring, audi, Print monochrome
Product selection
Product Description

This model can print a audi keychain unique dimension the only parameter that can be chosen is the thickness of the plate under the logo. 3D printer software allows you to change the scale of the room.

Photos showing the various stages of implementation of the model are available in the "Document" tab.

Setting the example made:

  • Material: ABS; -% Filler: variable from 10% to 100% depending on the desired strength;
  • Number of peripheral layers: variable from 1 to 5 according to the desired strength;
  • Height of the pass: according to desired strength and precision; the more passes will be fine, the better the accuracy and piece of resistance; by cons plus the pass is fine, more time to print increases.
Documentation
Contact the supplier
TraceParts SA Product Content Everywhere
TraceParts SA