Elastic ring - Dimensions to choose

Manufacturer TraceParts
Description Elastic ring
CAD models
Please make sure this software has been installed.

Product selection

External Ø (mm)
Groove Ø (mm)
Opening angle (°)
Thickness (mm)

Product Description

This model allows for an elastic ring of all sizes with the ability to play on the following dimensional parameters:

  • Internal Ø (groove bottom);
  • External Ø;
  • Thickness;
  • Opening angle.

Photos showing the various stages of implementation of the model are available in the "Documents" tab.

Settings example made:

  • Material: ABS;
    -% Filler: 10% to 100% depending on desired strength;
  • Number of peripheral layers: from 1 to 5 depending on desired strength;
  • Height of the pass: according to desired strength and precision; the more passes will be fine, the better the accuracy and piece of resistance; by cons plus the pass is fine, more time to print increases.

Contact the supplier

TraceParts

TraceParts

Product Content Everywhere

Google Map