6

Tube support

Manufacturer TR INOX
Description Tube support 01.722
Part number 01.722
Product selection
Selector Code A (mm) B (mm) C (FOR TUBE) (mm)
1 01.722 90 70 22
2 01.723 90 70 25
4 01.724 90 70 28
5 01.725 90 80 30
6 01.726 90 80 35
7 01.727 90 80 40
Code
A (mm)
B (mm)
C (FOR TUBE) (mm)
Contact the supplier
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX