1

Handles with three holes bases : made from polished stainless steel AISI 316L

Manufacturer TR INOX
Description Handle with three holes bases 01.466
Part number 01.466
Product selection
Selector Code ø Tube (mm) A (mm) B (mm)
1 01.450 22 235 60
2 01.461 25 285 60
3 01.462 25 365 60
4 01.463 25 495 60
5 01.464 25 555 60
6 01.465 25 635 100
7 01.466 25 695 100
8 01.467 25 800 100
9 01.451 22 285 60
10 01.452 22 365 60
11 01.453 22 495 60
12 01.454 22 555 60
13 01.455 22 635 60
14 01.456 22 695 100
15 01.457 22 800 100
16 01.460 22 235 100
Code
ø Tube (mm)
A (mm)
B (mm)
Contact the supplier
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX