1

Handles 413-429 : made from polished stainless steel AISI 316L

Manufacturer TR INOX
Description Handle 01.425
Part number 01.425
Product selection
Selector Code A (mm) B (mm) C (mm)
1 01.413 200 40 140
2 01.415 250 40 190
3 01.417 300 40 240
4 01.421 350 40 290
5 01.423 400 40 340
6 01.425 450 40 390
7 01.427 500 40 440
8 01.429 550 40 490
Code
A (mm)
B (mm)
C (mm)
Contact the supplier
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX