3

Bollards

Manufacturer TR INOX
Description Bollards 01.280
Part number 01.280
Product selection
Selector Code A (mm) A1 (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) Thickness
1 01.280 150 150 150 105 60 16 8 100 150 5
2 01.282 220 220 170 111 100 20 22 170 200 10
3 01.284 300 300 300 245 140 20 22 250 300 10
Code
A (mm)
A1 (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Thickness
Contact the supplier
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX