2

Bollard and fairleads

Manufacturer TR INOX
Description Bollard and fairleads 01.351
Part number 01.351
Product selection
Selector Code A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm)
1 01.350 120 200 115 30 30 10 90 40
2 01.351 160 270 115 40 40 10 120 50
Code
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
Contact the supplier
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX